HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Wireless Thermostats
>Thermostat Parts and Accessories
>Heating Relays
>Residential Switches and Timers
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
TH5220D1003
Non-Programmable Digital Thermostat

Locate Distributors Product Specifications   Literature and Documents
Overview
The FocusPRO™ non-programmable digital thermostat provides electronic control of 24 Vac conventional and heat pump systems or 750 mV heating systems.

Loading ...
Features

• Non-programmable digital thermostat.
• Large, clear, backlit display - easy to read in various lighting conditions.
• Display size options - available in large screen or standard.
• Precise comfort control (+/- 1º F) - maintains consistent comfort to the highest level of accuracy.
• Easy change battery door - flip out door allows for easy battery replacement without removing or disassembling the thermostat.
• Up to 3 Heat/2 Cool Heat Pump or Up to 2 Heat/2 Cool Conventional.
• Dual-powered (battery and/or hardwire).
Product Specifications  Back To Top
Description Premier White® Heating & Cooling Thermostat
Application Up to 2 Heat/1 Cool Heat Pumps
Application Up to 2 Heat/2 Cool Conventional Systems
Mounting Horizontal
Changeover Auto/Manual Selectable
Color Premier White®
Stages Up to 2 Heat/2 Cool
Power Method Dual Powered: Battery or Hardwire
Terminal Designations Rc, R, W (O/B), W2 (AUX), Y, Y2 (E), G, L, C
Switch Positions (Fan) AUTO-ON
Switch Positions (System) HEAT-OFF-COOL-AUTO-EM.HEAT
Switch Type Relay
Accuracy (F) ±1 F
Accuracy (C) ±0.5 C
Dimensions (in.) 3 9/16 in. High X 5 13/16 in. Wide X 1 1/2 in. Deep
Dimensions (mm) 91 mm High X 147 mm Wide X 38 mm Deep
Setting Temperature Range (F) Heat: 40 F to 90 F; Cool: 50 F to 99 F
Setting Temperature Range (C) Heat: 4.5 C to 32 C; Cool: 10 C to 37 C
Electrical Ratings 20 to 30 Vac.
Frequency 50 Hz
Frequency 60 Hz
Cycles per Hour Heating 1-12 CPH; Cooling 1-6 CPH
Cool Current Y = 0.02 A to 1.0 A running
Cool Current Y2 = 0.02 A to 1.0 A running
Heat Current W = 0.02 A to 1.0 A running
Heat Current W2 (AUX) = 0.02 A to 0.5 A running
Heat Current E = 0.02 A to 1.0 A running
Fan Current 0.02 A to 0.5 A running
Sensor Element Thermistor
Operating Humidity Range (% RH) 5 to 90% RH, non-condensing
Comments Standard Display
Display Size 3.75 sq. in.
Voltage 20 to 30 Vac or 750 mV

Literature and other Resources Download Back To Top
Addendum - (TH5220D Wallplate Removal Addendum (use with form 69-1783))
Sell Sheet - (TH5220 FocusPRO 5000 Digital Non-Programmable Thermostat)
Installation Guide - (TH5220D1003 TH5220, TH5110, TH5000 Series FocusPRO Non-Programmable Digital Thermostat)
Operating Manual - (TH5220D1003 TH5220, TH5110, TH5000 Series FocusPRO Non-Programmable Digital Thermostat)
Installation Guide - (TH5220 TH5000 Series FocusPRO Non-Programmable Digital Thermostat, English/French)
Installation Guide - (TH5220 TH5000 Series FocusPRO Non-Programmable Digital Thermostat)
Installation Instructions - (TH5220 Range Stop Instructions - English, Spanish)
Installation Guide - (TH5220D FocusPRO Non-programmable Digital Thermostat)
Installation Guide - (TH5220D FocusPRO Thermostat numerique non programmable - French)
Installation Guide - (TH5220D FocusPRO Termostato Digital No Progamable - Spanish)
Operating Manual - (TH5220D FocusPRO Non-programmable Digital Thermostat)
Operating Guide - (TH5220D FocusPRO Thermostat numerique non programmable)
Operating Manual - (TH5220D FocusPRO Termostato Digital No Programable - Spanish)
FoucsPRO 5000 Digital Non-programmable Thermostats Main(Photo_BW - Web Quality Image)
FoucsPRO 5000 Digital Non-programmable Thermostats Main(Photo_BW - Print Quality Image)
FoucsPRO 5000 Digital Non-programmable Thermostats Main(Photo_BW - Web Quality Image)
FoucsPRO 5000 Digital Non-programmable Thermostats Main(Photo_BW - Print Quality Image)
FoucsPRO 5000 Digital Non-programmable Thermostats Main(Photo_BW - Web Quality Image)
FoucsPRO 5000 Digital Non-programmable Thermostats Main(Photo_BW - Print Quality Image)
FoucsPRO 5000 Digital Non-programmable Thermostats Main(Photo_BW - Web Quality Image)
FoucsPRO 5000 Digital Non-programmable Thermostats Main(Photo_BW - Print Quality Image)
FoucsPRO 5000 Digital Non-programmable Thermostats Main(Photo_Color - Web Quality Image)
FoucsPRO 5000 Digital Non-programmable Thermostats Main(Photo_Color - Print Quality Image)
FoucsPRO 5000 Digital Non-programmable Thermostats Main(Photo_Color - Web Quality Image)
FoucsPRO 5000 Digital Non-programmable Thermostats Main(Photo_Color - Print Quality Image)
FoucsPRO 5000 Digital Non-programmable Thermostats Main(Photo_Color - Web Quality Image)
FoucsPRO 5000 Digital Non-programmable Thermostats Main(Photo_Color - Print Quality Image)
FoucsPRO 5000 Digital Non-programmable Thermostats Main(Photo_Color - Web Quality Image)
FoucsPRO 5000 Digital Non-programmable Thermostats Main(Photo_Color - Print Quality Image)
TH5220D1003_hires Front(Photo_Color)
TH5220D1003_lores Front(Photo_Color - Web Quality Image)
TH5220D1029_lores Front(Photo_Color - Web Quality Image)
FoucsPRO" 5000 Digital Non-programmable Thermostats Main(Photo_Color - Web Quality Image)
FoucsPRO" 5000 Digital Non-programmable Thermostats Main(Photo_Color - Print Quality Image)
FoucsPRO" 5000 Digital Non-programmable Thermostats Main(Photo_Color - Web Quality Image)
FoucsPRO" 5000 Digital Non-programmable Thermostats Main(Photo_Color - Print Quality Image)
FoucsPRO" 5000 Digital Non-programmable Thermostats Main(Photo_BW - Web Quality Image)
FoucsPRO" 5000 Digital Non-programmable Thermostats Main(Photo_BW - Print Quality Image)
FoucsPRO" 5000 Digital Non-programmable Thermostats Main(Photo_BW - Web Quality Image)
FoucsPRO" 5000 Digital Non-programmable Thermostats Main(Photo_BW - Print Quality Image)
FocusPRO Non-programmable Digital Thermostat Front(LineArt)
FocusPRO Non-programmable Digital Thermostat Front(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration

Product Accessories
50002883-001 - FocusPRO 5000/6000 and PRO 3000/4000 Cover Plate Assembly
50007298-001 - 12 pack of medium coverplates (5 in. x 6 7/8 in.)