HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Wireless Thermostats
>Thermostat Parts and Accessories
>Heating Relays
>Residential Switches and Timers
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
TH3110D1008
PRO Non-programmable Thermostat

Locate Distributors Product Specifications   Literature and Documents
Overview
The PRO series provides non-programmable thermostats for 24 Vac conventional and heat pump systems or 750 mV heating systems.

Loading ...
Features

• Non-programmable digital thermostat.
• Backlit digital display - both current and set temperatures are easy to read in various lighting conditions.
• Shows both current and set temperatures at the same time.
• Precise comfort control [± 1 F (± 0.5 C)] - maintains consistent comfort to the highest level of accuracy.
• Basic operation - easy-to-use slide switches allow you to select the heat or cool mode, and operate the fan.
Product Specifications  Back To Top
Description Non-programmable Digital Thermostat
Application 1 Heat/1 Cool Conventional Systems and Heat Pumps with No Auxiliary Heat
Mounting Horizontal
Changeover Manual
Color Premier White®
Stages 1 Heat/1 Cool
Power Method Dual Powered: Battery or Hardwire
Terminal Designations R, Rc, W, Y, G, O, B, C
Switch Positions (Fan) AUTO-ON
Switch Positions (System) HEAT-OFF-COOL
Switch Type Relay
Accuracy (F) ±1 F
Accuracy (C) ±0.5 C
Dimensions (in.) 3 13/16 in. High X 5 3/8 in. Wide X 1 1/4 in. Deep
Dimensions (mm) 97 mm High X 137 mm Wide X 32 mm Deep
Setting Temperature Range (F) Heat: 40 F to 90 F; Cool: 50 F to 99 F
Setting Temperature Range (C) Heat: 4.5 C to 32 C; Cool: 10 C to 37 C
Electrical Ratings 20 to 30 Vac or 750 mV
Frequency 50 Hz
Frequency 60 Hz
Cycles per Hour Heating 1-12 CPH; Cooling 1-6 CPH
Cool Current 0.02 A to 1.0 A running
Heat Current 0.02 A to 1.0 A running
Sensor Element Thermistor
Operating Humidity Range (% RH) 5 to 90% RH, non-condensing
Display Size 1.32 sq. in.
Voltage 20 to 30 Vac or 750 mV

Literature and other Resources Download Back To Top
5x7 postcard - (TH3110 PRO 3000 Thermostat)
Installation Guide - (TH3110D Non-programmable Digital Thermostat)
Installation Guide - (TH3110D Thermostat numerique non programmable - French)
Installation Guide - (TH3110D Termostato digital no programable - Spanish)
Operating Manual - (TH3110D1008 TH3110D, TH3210D, PRO TH3000 Series Non-programmable Digital Thermostat)
Installation Guide - (TH3110D1008 TH3210D, TH3110D, PRO TH3000 Series Non-Programmable Digital Thermostat)
Sell Sheet - (TH3110 PRO 3000 Basic Non-Programmable Thermostat)
Addendum - (TH3110 Refer to the following information to remove the thermostat from the wallplate.)
Operating Manual - (TH3110B Pro Non-programmable Digital Thermostat)
Operating Manual - (TH3110B PRO Thermostat numerique non programmable - French)
Operating Manual - (TH3110B Termostato Digital No Programable - Spanish)
Installation Guide - (TH3110B PRO Non-programmable Digital Thermostat)
Installation Guide - (TH3110B PRO Thermostat numerique non programmable - French)
Installation Guide - (TH3110B PRO Termostato Digital No Programable - Spanish)
PRO 3000 Basic Non-Programmable Thermostat Main(Photo_BW - Web Quality Image)
PRO 3000 Basic Non-Programmable Thermostat Main(Photo_BW - Print Quality Image)
PRO 3000 Basic Non-Programmable Thermostat Main(Photo_Color - Web Quality Image)
PRO 3000 Basic Non-Programmable Thermostat Main(Photo_Color - Print Quality Image)
TH3110B_hires Front(Photo_Color)
TH3110B_lores Front(Photo_Color - Web Quality Image)
Non-programmable Digital Thermostat Front(LineArt)
Non-programmable Digital Thermostat Front(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration

Product Accessories
50002883-001 - FocusPRO 5000/6000 and PRO 3000/4000 Cover Plate Assembly
50007298-001 - 12 pack of medium coverplates (5 in. x 6 7/8 in.)