HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Wireless Thermostats
>Thermostat Parts and Accessories
>Heating Relays
>Residential Switches and Timers
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
TG510D1005
Small Universal Thermostat Guard with Beige painted steel cover, opaque ring base and wallplate

Locate Distributors Product Specifications   Literature and Documents
Overview
Enclose and protect wall thermostats against tampering, damage and unauthorized adjustment of thermostat settings.

Loading ...
Features

• Unique double-wall construction provides extra measure of tamper-resistance.
• Used in both new and existing applications.
• Tamper-resistant lock; key cannot be removed unless in locked position.
• All models mount vertically or horizontally on wall or exposed junction box.
• Vents in guard base allow airflow for optimum thermostat performance.
Product Specifications  Back To Top
Description Small Universal Thermostat Guard with Beige painted steel cover, opaque ring base and wallplate
Size small
Color Painted metal
Ring Base Color opaque polystyrene
Wallplate Color Opaque Polystyrene
Outside Height (in.) 5 7/8 in.
Outside Height (mm) 149 mm
Outside Width (in.) 5 11/16 in.
Outside Width (mm) 144 mm
Outside Depth (in.) 2 7/16 in.
Outside Depth (mm) 62 mm
Inside Height (in.) 4 7/16 in.
Inside Height (mm) 113 mm
Inside Width (in.) 4 7/16 in.
Inside Width (mm) 113 mm
Used With T87 and others of similar size

Literature and other Resources Download Back To Top
Installation Instructions - (TG510A Universal Thermostat Guards)
Product Data - (TG510 VersaguardT Universal Thermostat Guards)
Universal Thermostat Guard Front(Photo_BW - Web Quality Image)
Universal Thermostat Guard Front(Photo_BW - Print Quality Image)
Universal Thermostat Guard Front(Photo_BW - Web Quality Image)
Universal Thermostat Guard Front(Photo_BW - Print Quality Image)
Universal Thermostat Guards Front(Photo_Color - Web Quality Image)
Universal Thermostat Guards Front(Photo_Color - Print Quality Image)
Universal Thermostat Guards Front(Photo_Color - Web Quality Image)
Universal Thermostat Guards Front(Photo_Color - Print Quality Image)
Universal Thermostat Guard Front(Photo_BW - Web Quality Image)
Universal Thermostat Guard Front(Photo_BW - Print Quality Image)
TG510 TG511 TG512 Versaguard Thermostat Guards Ad Slick(LineArt)
TG510 TG511 TG512 Versaguard Thermostat Guards Ad Slick(LineArt - Web Quality Image)
TG510 TG511 TG512 Versaguard Thermostat Guards Ad Slick(LineArt)
TG510 TG511 TG512 Versaguard Thermostat Guards Ad Slick(LineArt - Web Quality Image)
TG510 Versaguard Thermostat Guards Ad Slick(LineArt)
TG510 Versaguard Thermostat Guards Ad Slick(LineArt - Web Quality Image)
TG510 TG511 TG512 Versaguard Thermostat Guards Ad Slick(LineArt)
TG510 TG511 TG512 Versaguard Thermostat Guards Ad Slick(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration

Product Accessories
191990A - Replacement Keys (set of 2) for TG509, TG510, TG511 and TG512