HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Air Quality
Building Automation
Buildings Components LAR
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Processing ...
Environmental & Combustion Controls
TB8220U1003
Commercial VisionPRO® 8000
Hazmat# UN3091 Lithium metal batteries packed in/with equipment

Locate Distributors Product Specifications   Literature and Documents
Overview
The TB8220 Commercial VisionPRO 8000 Touchscreen Programmable Thermostat is an effortless, seven day programmable thermostat that provides universal system compatibility, precise comfort control and is easy to program. The TB8220 provides temperature control for gas, oil, electric and heat pumps for up to 2 heat, 2 cool systems.

Processing ...
Product Prices
TB8220U1003/U

Features

• Large, clear display with backlight shows the current and set temperature and time even in the dark.
• Menu-driven programming make setup effortless.
• Beautiful ergonomic design is smart and sophisticated to match your customers' lifestyle.
• Touchscreen interaction Real-time clock keeps time during power failures and automatically updates to daylight savings.
• Saving Changes notification lets you know when the schedule changes have been saved.
• Change reminders let you know when to replace the batteries.
• Holiday Override options allow you to override the program schedule, as desired.
• Speedy same--schedule programming--no need to copy multiple days.
• Armchair programming allows you to remove the thermostat from the wall for programming.
Product Specifications  Back To Top
Description Programmable Commercial Thermostat
Application Packaged RTU
Application Conventional systems
Application Heat Pump Systems
Application 24 Vac heating and cooling systems
Part thermostat + subbase
Stages Up to 3 Heat/2 Cool Heat Pump
Stages Up to 2 Heat/2 Cool Conventional
Network Communications None
Switch Positions (System) HEAT-OFF-COOL-AUTO-EM.HEAT
Switch Positions (Fan) AUTO-ON
Terminal Designations R, Rc, W (O/B), W2 (W1), Y, Y2, L, A, G, C, S1, S2
Color Premier White®
Setting Temperature Range (F) Heat: 40 F to 90 F; Cool: 50 F to 99 F
Setting Temperature Range (C) Heat: 4.5 C to 32 C; Cool: 10 C to 37 C
Dimensions (in.) 6 in. wide x 4 9/16 in. high x 1 3/8 in. deep
Dimensions (mm) 152 mm wide x 116 mm high x 35 mm deep
Comments Includes A terminal to enable an economizer or control a lighting panel when used as a time of day relay
Comments Selectable programmable or non-programmable.
Comments The L-terminal is an input only
Power Method 24 Vac or Battery

Literature and other Resources Download Back To Top
Brochure - (TB8220 Economizers Overview - Going Green Can Save $)
Brochure - (TB8220U1003 Commercial Thermostats Have Everything to Comply with Title 24)
Quick Reference Guide - (TB8220 Commercial Thermostat Product Quick Reference Guide (visor card))
Energy Saving - (TB8220 Energy Savings and Code Compliance with Honeywell)
Energy Saving - (TB8220 Energy Savings and Code Compliance with Honeywell)
Cross Reference - (TB8220 Commercial Thermostats Application Selection & Cross-Reference Guide (General Wholesaler version))
Guide Specification - (TB8220U Programmable Commercial Thermostat for Multistage Conventional and Heat Pump Systems)
display insert - (TB8220U1003 Commercial VisionPRO 8000 Thermostat)
Competitive Comparison - (TB8220U1003 Commercial VisionPRO 8000 Thermostat)
Brochure - (TB8220U1003 Commercial VisionPRO 8000)
Sell Sheet - (TB8220U1003 Commercial VisionPRO 8000 Thermostat)
direct mail postcard - (TB8220U1003 Commercial VisionPRO 8000 Thermostat)
demo baord sleeve sign - (TB8220U1003 Commercial VisionPRO 8000 Thermostat)
Owners Manual - (TB8220U Commercial Programmable Thermostat)
Installation Instructions - (TB8220U Commercial VisionPRO™ Programmable Thermostat)
Product Data - (TB8220 Commercial VisionPro Programmable Thermostat, VISIONPRO 8000 Touchscreen)
Installer Setup and System Test Pock - (TB8220U1003 VisionPRO® 8000 Thermostats)
Brochure - (TB8220 Economizers - How Can You Help Your Customer's Save Energy?)
Conventional or Heat Pump Terminal identification Wiring(LineArt)
Conventional or Heat Pump Terminal identification Wiring(LineArt - Web Quality Image)
Typical Wiring of single transformer 1H/1C system Wiring(LineArt)
Typical Wiring of single transformer 1H/1C system Wiring(LineArt - Web Quality Image)
Typical hookup of dual transformer 1H/1C Wiring(LineArt)
Typical hookup of dual transformer 1H/1C Wiring(LineArt - Web Quality Image)
Typical hookup of heat-only system Wiring(LineArt)
Typical hookup of heat-only system Wiring(LineArt - Web Quality Image)
Typical hookup of heat-only system with fan Wiring(LineArt)
Typical hookup of heat-only system with fan Wiring(LineArt - Web Quality Image)
Typical Hookup of cool-only system Wiring(LineArt)
Typical Hookup of cool-only system Wiring(LineArt - Web Quality Image)
Typical hookup of single transformer multistage system (up to 2H/2C) Wiring(LineArt)
Typical hookup of single transformer multistage system (up to 2H/2C) Wiring(LineArt - Web Quality Image)
Typical hookup of dual transformer multistage system (up to 2H/2C) Wiring(LineArt)
Typical hookup of dual transformer multistage system (up to 2H/2C) Wiring(LineArt - Web Quality Image)
Typical hookup of single-stage heat pump with no auxillary heat (1H/1C) Wiring(LineArt)
Typical hookup of single-stage heat pump with no auxillary heat (1H/1C) Wiring(LineArt - Web Quality Image)
Typical hookup of multistage heat pump with no auxillary heat (2H/2C) Wiring(LineArt)
Typical hookup of multistage heat pump with no auxillary heat (2H/2C) Wiring(LineArt - Web Quality Image)
Typical hookup of single-stage heat pump with auxillary heat (2H/1C) Wiring(LineArt)
Typical hookup of single-stage heat pump with auxillary heat (2H/1C) Wiring(LineArt - Web Quality Image)
Typical hookup for multistage heat pump with auxillary heat (3H/2C) Wiring(LineArt)
Typical hookup for multistage heat pump with auxillary heat (3H/2C) Wiring(LineArt - Web Quality Image)
Inserting wires in terminal block for TH8320U and TH8321U Installation(LineArt)
Inserting wires in terminal block for TH8320U and TH8321U Installation(LineArt - Web Quality Image)
Commercial VisionPRO® 8000 Dimension(LineArt)
Commercial VisionPRO® 8000 Dimension(LineArt - Web Quality Image)
Programming - Replace batteries for TH8000 Back(LineArt)
Programming - Replace batteries for TH8000 Back(LineArt - Web Quality Image)
Programming - Remove thermostat from the base for TH8000 Exploded(LineArt)
Programming - Remove thermostat from the base for TH8000 Exploded(LineArt - Web Quality Image)
20k ohm sensor resistance versus temperature visionpro programmable thermostat Graph(LineArt)
20k ohm sensor resistance versus temperature visionpro programmable thermostat Graph(LineArt - Web Quality Image)
20k ohm sensor resistance versus temperature visionpro programmable thermostat Graph(LineArt)
Commercial VisionPRO™ 8000 Main(Photo_BW - Web Quality Image)
Commercial VisionPRO™ 8000 Main(Photo_BW - Print Quality Image)
Commercial VisionPRO™ 8000 Main(Photo_BW - Web Quality Image)
Commercial VisionPRO™ 8000 Main(Photo_BW - Print Quality Image)
Commercial VisionPRO™ 8000 Left Angle Main(Photo_BW - Web Quality Image)
Commercial VisionPRO™ 8000 Left Angle Main(Photo_BW - Print Quality Image)
Commercial VisionPRO™ 8000 Left Angle Main(Photo_BW - Web Quality Image)
Commercial VisionPRO™ 8000 Left Angle Main(Photo_BW - Print Quality Image)
Commercial VisionPRO™ 8000 Main(Photo_Color - Web Quality Image)
Commercial VisionPRO™ 8000 Main(Photo_Color - Print Quality Image)
Commercial VisionPRO™ 8000 Main(Photo_Color - Web Quality Image)
Commercial VisionPRO™ 8000 Main(Photo_Color - Print Quality Image)
Commercial VisionPRO™ 8000 Left Angle Main(Photo_Color - Web Quality Image)
Commercial VisionPRO™ 8000 Left Angle Main(Photo_Color - Print Quality Image)
Commercial VisionPRO™ 8000 Left Angle Main(Photo_Color - Web Quality Image)
Commercial VisionPRO™ 8000 Left Angle Main(Photo_Color - Print Quality Image)
TB8220 Touchscreen Thermostat dimensions Dimension(LineArt)
TB8220 Touchscreen Thermostat dimensions Dimension(LineArt - Web Quality Image)
Typical hookup of dual transformer multistage system (up to Wiring(LineArt)
Typical hookup of dual transformer multistage system (up to Wiring(LineArt - Web Quality Image)
Typical hookup of single transformer multistage system (up to 2h/2c) Wiring(LineArt)
Typical hookup of single transformer multistage system (up to 2h/2c) Wiring(LineArt - Web Quality Image)
Typical hookup of cool only system Wiring(LineArt)
Typical hookup of cool only system Wiring(LineArt - Web Quality Image)
Typical hookup of heat only system with fan Wiring(LineArt)
Typical hookup of heat only system with fan Wiring(LineArt - Web Quality Image)
Typical hookup of heat only system Wiring(LineArt)
Typical hookup of heat only system Wiring(LineArt - Web Quality Image)
Typical hookup of dual transformer 1H/1C system Wiring(LineArt)
Typical hookup of dual transformer 1H/1C system Wiring(LineArt - Web Quality Image)
Typical wiring of single transformer 1H/1C system Wiring(LineArt)
Typical wiring of single transformer 1H/1C system Wiring(LineArt - Web Quality Image)
Home screen selections Callouts(LineArt)
Home screen selections Callouts(LineArt - Web Quality Image)
Home screen selections Callouts(LineArt)
Home screen selections Callouts(LineArt - Web Quality Image)
Programming schedule Callouts(LineArt)
Programming schedule Callouts(LineArt - Web Quality Image)
Saving changes Callouts(LineArt)
Saving changes Callouts(LineArt - Web Quality Image)
Cancelling a schedule period Callouts(LineArt)
Cancelling a schedule period Callouts(LineArt - Web Quality Image)
Temporary override Callouts(LineArt)
Temporary override Callouts(LineArt - Web Quality Image)
Battery replacement need Callouts(LineArt)
Battery replacement need Callouts(LineArt - Web Quality Image)
Clear Screen Callouts(LineArt)
Clear Screen Callouts(LineArt - Web Quality Image)
View outdoor temperature Callouts(LineArt)
View outdoor temperature Callouts(LineArt - Web Quality Image)
View remote indoor temperature Callouts(LineArt)
View remote indoor temperature Callouts(LineArt - Web Quality Image)
Screen locked Callouts(LineArt)
Screen locked Callouts(LineArt - Web Quality Image)
Temperature recovery Callouts(LineArt)
Temperature recovery Callouts(LineArt - Web Quality Image)
Set calendar and time Callouts(LineArt)
Set calendar and time Callouts(LineArt - Web Quality Image)
User setup screen Callouts(LineArt)
User setup screen Callouts(LineArt - Web Quality Image)
Advanced to reach user setup Wiring(LineArt)
Advanced to reach user setup Wiring(LineArt - Web Quality Image)
Resistance vs. temperature Graph(LineArt)
Resistance vs. temperature Graph(LineArt - Web Quality Image)
Wiring four T7770 Sensors Wiring(LineArt)
Wiring four T7770 Sensors Wiring(LineArt - Web Quality Image)
Wiring nine T7770 Sensors to the TB8220U Wiring(LineArt)
Wiring nine T7770 Sensors to the TB8220U Wiring(LineArt - Web Quality Image)
Vision Pro Commercial Front(Photo_BW - Web Quality Image)
Vision Pro Commercial Front(Photo_BW - Print Quality Image)
Vision Pro Commercial Front(Photo_BW - Web Quality Image)
Vision Pro Commercial Front(Photo_BW - Print Quality Image)
Vision Pro Commercial Front(Photo_BW - Web Quality Image)
Vision Pro Commercial Front(Photo_BW - Print Quality Image)
Vision Pro Commercial Front(Photo_Color - Web Quality Image)
Vision Pro Commercial Front(Photo_Color - Print Quality Image)
Vision Pro Commercial Front(Photo_Color - Web Quality Image)
Vision Pro Commercial Front(Photo_Color - Print Quality Image)
Vision Pro Commercial Front(Photo_Color - Web Quality Image)
Vision Pro Commercial Front(Photo_Color - Print Quality Image)
mounting wallplate dehumidification control comfort controls Installation(LineArt)
mounting wallplate dehumidification control comfort controls Installation(LineArt - Web Quality Image)
removing tab to activate real-time clock Installation(LineArt)
removing tab to activate real-time clock Installation(LineArt - Web Quality Image)
Entering Installer Setup Button(LineArt)
Entering Installer Setup Button(LineArt - Web Quality Image)
Heat pump operation with lockout temperatures set Graph(LineArt)
Heat pump operation with lockout temperatures set Graph(LineArt - Web Quality Image)
Select thermostat location Front(LineArt)
Select thermostat location Front(LineArt - Web Quality Image)
Restrict wires to shaded area of wire hole Installation(LineArt)
Restrict wires to shaded area of wire hole Installation(LineArt - Web Quality Image)
Separate wallplate from thermostat Front(LineArt)
Separate wallplate from thermostat Front(LineArt - Web Quality Image)
Commercial VisionPRO 8000 3 inch Main(Photo_BW - Web Quality Image)
Commercial VisionPRO 8000 3 inch Main(Photo_BW - Print Quality Image)
Commercial VisionPRO 8000 6 inch Main(Photo_BW - Web Quality Image)
Commercial VisionPRO 8000 6 inch Main(Photo_BW - Print Quality Image)
Commercial VisionPRO 8000 3 inch Side(Photo_BW - Web Quality Image)
Commercial VisionPRO 8000 3 inch Side(Photo_BW - Print Quality Image)
Commercial VisionPRO 8000 6 inch Side(Photo_BW - Web Quality Image)
Commercial VisionPRO 8000 6 inch Side(Photo_BW - Print Quality Image)
Commercial VisionPRO 8000 3 inch Main(Photo_Color - Web Quality Image)
Commercial VisionPRO 8000 3 inch Main(Photo_Color - Print Quality Image)
Commercial VisionPRO 8000 6 inch Main(Photo_Color - Web Quality Image)
Commercial VisionPRO 8000 6 inch Main(Photo_Color - Print Quality Image)
Commercial VisionPRO 8000 3 inch Side(Photo_Color - Web Quality Image)
Commercial VisionPRO 8000 3 inch Side(Photo_Color - Print Quality Image)
Commercial VisionPRO 8000 6 inch Side(Photo_Color - Web Quality Image)
Commercial VisionPRO 8000 6 inch Side(Photo_Color - Print Quality Image)
Commercial version of VisionPRO thermostat Main(Photo_Color - Web Quality Image)
Commercial version of VisionPRO thermostat Main(Photo_Color - Print Quality Image)
Commercial version of VisionPRO thermostat Main(Photo_Color - Web Quality Image)
Commercial version of VisionPRO thermostat Main(Photo_Color - Print Quality Image)
terminal identifications for system type visionpro programmable thermostat Wiring(LineArt)
terminal identifications for system type visionpro programmable thermostat Wiring(LineArt - Web Quality Image)
wiring two sensors to provide temperature averaging network Wiring(LineArt)
wiring two sensors to provide temperature averaging network Wiring(LineArt - Web Quality Image)
wiring two sensors and one sensor to provide a temperature averaging network Wiring(LineArt)
wiring two sensors and one sensor to provide a temperature averaging network Wiring(LineArt - Web Quality Image)
wiring four sensors to provide a temperature averaging network Wiring(LineArt)
wiring four sensors to provide a temperature averaging network Wiring(LineArt - Web Quality Image)
T7770A dimensions commercial visionpro programmable thermostat Dimension(LineArt)
T7770A dimensions commercial visionpro programmable thermostat Dimension(LineArt - Web Quality Image)
Typical hookup of multistage heat pump with auxiliary heat (3h/2c) Wiring(LineArt)
Typical hookup of multistage heat pump with auxiliary heat (3h/2c) Wiring(LineArt - Web Quality Image)
Typical hookup of single-stage heat pump with auxiliary heat (2h/1c) Wiring(LineArt)
Typical hookup of single-stage heat pump with auxiliary heat (2h/1c) Wiring(LineArt - Web Quality Image)
Typical hookup of multistage heat pump with no auxiliary heat (2h/2c) Wiring(LineArt)
Typical hookup of multistage heat pump with no auxiliary heat (2h/2c) Wiring(LineArt - Web Quality Image)
Typical hookup of single-stage heat pump with no auxiliary heat (1h/1c) Wiring(LineArt)
Typical hookup of single-stage heat pump with no auxiliary heat (1h/1c) Wiring(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram

Product Accessories
W7212A1009 - Series 72 Economizer Logic Module with Demand Control Ventilation
C7770A1006 - 6 in. Duct Probe for Return Air 20 K ohm NTC non-linear Temperature Sensor
C7772A1004 - 20 K ohm NTC non-linear Wall Flush Mount Temperature Sensor without logo
C7089U1006 - Remote Outdoor Sensor
C7189U1005 - Remote Indoor Sensor
32003796-001 - Premier White® cover plate 7 7/8 in. (200 mm) x 5 1/2 in. (140 mm)
C7041B2005 - 20K ohm NTC Temperature Sensor with 6 in. insertion
C7041B2013 - 20K ohm NTC Temperature Sensor with 12 in. insertion
C7041C2003 - 20K ohm NTC Temperature Sensor with 18 in. insertion
C7772A1012 - 20 K ohm NTC non-linear Wall Flush Mount Temperature Sensor with Honeywell logo
C7041P2004 - 20K ohm NTC Stainless Steel Button Sensor, 11/16 in. dia.
TR21 - 20 K ohm NTC non-linear Temperature Wall Module
TR21-A - 10 K ohm NTC non-linear Temperature Wall Module (for averaging only)