HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Thermostat Parts and Accessories
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
T8775C1005
Premier White 1Heat/1 Cool Stage Digital Round™ Thermostat with manual changeover and R,Rc,O,B,G,Y,W terminals for 24 Vac gas, oil and electric heating with cooling, including 1 heat/1 cool heat pumps

Locate Distributors Product Specifications   Literature and Documents
Overview
The Digital RoundTM Thermostats provide 24V control of heating only or heat/cool systems.

Loading ...
Features

• Attractive styling complements any decor.
• One-touch backlit display.
• Familiar twist-to-see operation. Available in Heat/Cool and Heat Only models.
Product Specifications  Back To Top
Description Premier White 1Heat/1 Cool Stage Digital Round™ Thermostat with manual changeover and R,RC,O,B,G,Y,W terminals for 24 Vac gas, oil and electric heating with cooling, including 1 heat/1 cool heat pumps
Application 1 Heat/1 Cool Conventional and Heat Pumps with No Auxiliary Heat
Mounting Round
Changeover Manual
Color Premier White®
Stages 1 Heat/1 Cool
Power Method Powered through heat-cool system controls
Terminal Designations R, Rc, W, Y, G, O, B
Switch Positions (Fan) AUTO-ON
Switch Positions (System) COOL-OFF-HEAT
Switch Type Electronic
Accuracy (F) ±1 F
Accuracy (C) ±0.5 C
Dimensions (in.) 3 11/16 in. diameter x 1 7/16 in. deep
Dimensions (mm) 94 mm diameter x 37 mm deep
Setting Temperature Range (F) 40 to 90 in heat; 45 to 99 in cool
Setting Temperature Range (C) 4.5 to 32 in heat; 7 to 37 in cool
Electrical Ratings 18 to 30 Vac
Frequency 60 Hz
Cycles per Hour Adjustable 1, 3, 6, 9
Sensor Element Thermistor
Operating Humidity Range (% RH) 5 to 90% RH (non-condensing)
Includes Wallplate, 4074FAB resistor, mounting screws and wall anchors.
Comments Large easy-to-see backlit display.
Display Size .75 sq. in.
Voltage 20 to 30 Vac

Literature and other Resources Download Back To Top
5x7 postcard - (T8775 T8775 Digital Round Thermostat)
Installation Instructions - (50000066, T8775, T87K, T87N Decorator Cover Plate for T8775 Thermostat - English, French, Spanish)
Installation Instructions - (T8775A, T8775C The Digital Round Non-Programmable Thermostats English/French)
Installation Instructions - (T8775A, T8775C The Digital Round Non-Programmable Thermostats)
Owners Manual - (T8775A, T8775C The Digital Round Non-Programmable Thermostats English/French)
Owners Manual - (T8775A, T8775C The Digital Round Non-Programmable Thermostats - English/Spanish)
Product Data - (T8775A,T8775C The Digital Round Non-programmable Thermostats)
Installation Instructions - (50034437-001, T8775 50034437-001, T8775 Bag Assembly)
Download

Welcome

Login to My Account 
New User Registration