HOMEABOUT USPRODUCTSNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Thermostat Parts and Accessories
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
T834C2499
Premier White 1 Heat/1 Cool Stage Thermostat with manual changeover and O,2,B,1,G,R,Y,W terminals for single stage low voltage heating/cooling systems

Locate Distributors Product Specifications   Literature and Documents
Overview
The EconoStat series mechanical thermostats provide control of 24 Vac heat / cool systems.

Loading ...
Features

• Integrated thermometer and temperature setting scale.
• Percise Snap-action switch.
• Mount directly on wall or outlet box.
• Includes dealer logo pocket.
Product Specifications  Back To Top
Description Premier White 1 Heat/1 Cool Stage Thermostat with manual changeover and O,2,B,1,G,R,Y,W terminals for single stage low voltage heating/cooling systems
Application Conventional and Heat Pump systems
Mounting Vertical Mount
Changeover Manual
Color Premier White®
Stages 1 Heat/1 Cool
Terminal Designations R, W, Y, G, O, B, 1, 2
Switch Positions (Fan) AUTO-ON
Switch Positions (System) HEAT-OFF-COOL
Switch Type Mercury
Switching Action SPDT
Accuracy (F) 2 F
Accuracy (C) 1 C
Dimensions (in.) 4 3/4 in. high x 2 7/8 in. wide x 1 5/16 in. deep
Dimensions (mm) 121 mm high x 73 mm wide x 38 mm deep
Setting Temperature Range (F) 55 F to 95 F
Anticipator (cooling) fixed 24 to 30 Vac; O to 1.5 A fixed
Anticipator (heating) 0.18 to 1.0A Adj.
Cool Current 1.5A running, 7.5A inrush at 25 Vac
Heat Current 0.18A to 1.0A at 30 Vac max
Sensor Element Bimetal
Approvals, Canadian Standards Association Certified; File No. LR95329-1
Tradeline Value Super Tradeline
Voltage 20 to 30 Vac

Literature and other Resources Download Back To Top
Owner's Manual - (T834, T834N, T834L, T8034, T8034N T834 Series Thermostat - English, French, Spanish)
Installation Instructions - (T834B, T834C, T834J Heating/Cooling Thermostats)
Addendum - (T8034C, T834C Addendum to T834C Instructions and T8034C Instructions)
Installation Instructions - (T822K, T822L, T834N, T834L, T827K, T8034N Range Stops)
Installation Instructions - (T834H Heating Thermostat for CANADA)
Installation Instructions - (T834H Heating Thermostat -TRADELINE)
Installation Instructions - (T834G Thermostat For Evaporative Coolers TRADELINE)
Installation Instructions - (T834C Heating-Cooling Thermostat)
Installation Instructions - (T834C Heating/Cooling Thermostats-TRADELINE)
Installation Instructions - (T834C Heating/Cooling Thermostat-CANADIAN)
Installation Instructions - (T834C Heating/Cooling Thermostat TRADELINE- English/French)
Installation Instructions - (T834C Termostatos Para Aire Acondicionado -SPANISH)
Installation Instructions - (T834C Heating and Cooling Thermostat)
Installation Instructions - (T8034J, T834J Termostatos de refrigeracion SPANISH)
Product Data - (T8034C, T834C Heating/Cooling Thermostats)
Product Data - (T8034C, T834C Termostatos -SPANISH)
Installation Instructions - (T8043C, T834C Heating-Cooling Triple Fuel Thermostats -Super Tradeline)
Installation Instructions - (T8034C, T834C Heating-Cooling Triple Fuel Thermostats)
Sell Sheet - (T834, T822, T827, T8034 Mercury-Free Econostat)
Sell Sheet - (T834, T822, T827, T8034 Mercury-Free Econostat)
Download

Welcome

Login to My Account 
New User Registration