HOMEABOUT USPRODUCTSNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Thermostat Parts and Accessories
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
T8034C1481
Premier White 1Heat/1Cool Stage Thermostat with manual changeover and O,2,B,1,G,R,Y,W terminals for control of single stage low voltage heating/cooling systems

Locate Distributors Product Specifications   Literature and Documents
Overview
The EconoStat series mechanical thermostats provide control of 24 Vac heat / cool systems.

Loading ...
Features

• Integrated thermometer and temperature setting scale.
• Percise Snap-action switch.
• Mount directly on wall or outlet box.
• Includes dealer logo pocket.
Product Specifications  Back To Top
Description Premier White 1Heat/1Cool Stage Thermostat with manual changeover and O,2,B,1,G,R,Y,W terminals for control of single stage low voltage heating/cooling systems
Application Conventional and Heat Pump systems
Mounting Horizontal
Changeover Manual
Color Premier White®
Stages 1 Heat/1 Cool
Terminal Designations R, W, Y, G, O, B, 1, 2
Switch Positions (Fan) AUTO-ON
Switch Positions (System) OFF-HEAT-COOL
Switch Type Mercury
Switching Action SPDT
Accuracy (F) 2 F
Accuracy (C) 1 C
Dimensions (in.) 2 27/32 in. high x 4 23/32 in. wide x 1 15/32 in. deep
Dimensions (mm) 72 mm high x 120 mm wide x 38 mm deep
Setting Temperature Range (F) 55 F to 95 F
Anticipator (cooling) fixed 24 to 30 Vac
Anticipator (heating) adjustable .15 A to 1.2 A
Cool Current 1.5A running, 7.5A inrush at 25 Vac
Heat Current 0.15A to 1.2A
Fan Current 2.0A
Sensor Element Bimetal
Approvals, Canadian Standards Association Certified; File No. LR95329-1
Tradeline Value Super Tradeline
Voltage 20 to 30 Vac

Literature and other Resources Download Back To Top
Addendum - (T8034C, T834C Addendum to T834C Instructions and T8034C Instructions)
Owner's Manual - (T834, T834N, T834L, T8034, T8034N T834 Series Thermostat - English, French, Spanish)
Installation Instructions - (T8034C1101 Heating & Cooling Thermostat-CANADIAN)
Installation Instructions - (T8034C1085 Heating/Cooling Thermostat)
Installation Instructions - (T8034C Heating and Cooling Thermostat English/French)
Installation Instructions - (T8034C Heating/Cooling Thermostats)
Installation Instructions - (T8034C Heating and Cooling Thermostat)
Installation Instructions - (T8034J, T834J Termostatos de refrigeracion SPANISH)
Installation Instructions - (T822K, T822L, T834N, T834L, T827K, T8034N Range Stops)
Product Data - (T8034C, T834C Heating/Cooling Thermostats)
Product Data - (T8034C, T834C Termostatos -SPANISH)
Installation Instructions - (T8034C, T834C Heating-Cooling Triple Fuel Thermostats)
Sell Sheet - (T834, T822, T827, T8034 Mercury-Free Econostat)
Sell Sheet - (T834, T822, T827, T8034 Mercury-Free Econostat)
Download

Welcome

Login to My Account 
New User Registration