HOMEABOUT USPRODUCTSNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Thermostat Parts and Accessories
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
T8034C1085
Taupe 1Heat/1Cool Stage Thermostat with manual changeover and G,Y,Rc,Rh,W terminals for control of two transformer systems

Locate Distributors Product Specifications   Literature and Documents
Overview
The EconoStat series mechanical thermostats provide control of 24 Vac heat / cool systems.

This product is obsolete. It can be purchased while supply lasts, or you can look for a replacement in the cross-reference.
Loading ...
Features

• Integrated thermometer and temperature setting scale.
• Percise Snap-action switch.
• Mount directly on wall or outlet box.
• Includes dealer logo pocket.
Product Specifications  Back To Top
Description Taupe 1Heat/1Cool Stage Thermostat with manual changeover and G,Y,RC,RH,W terminals for control of two transformer systems
Application Conventional systems
Mounting Horizontal
Changeover Manual
Color Taupe
Stages 1 Heat/1 Cool
Terminal Designations Rh, Rc, W, Y, G
Switch Positions (Fan) AUTO-ON
Switch Positions (System) OFF-HEAT-COOL
Switch Type Mercury
Switching Action SPDT
Accuracy (F) 2 F
Accuracy (C) 1 C
Dimensions (in.) 2 27/32 in. high x 4 23/32 in. wide x 1 15/32 in. deep
Dimensions (mm) 72 mm high x 120 mm wide x 38 mm deep
Setting Temperature Range (F) 55 F to 95 F
Anticipator (cooling) fixed 24 to 30 Vac
Anticipator (heating) adjustable .18 A to 1.0 A
Cool Current 1.5A running, 7.5A inrush at 25 Vac
Heat Current 0.18A to 1.0A at 30 Vac max
Fan Current 2.0A
Sensor Element Bimetal
Approvals, Canadian Standards Association Certified; File No. LR95329-1
Tradeline Value Tradeline
Voltage 20 to 30 Vac

Literature and other Resources Download Back To Top
Addendum - (T8034C, T834C Addendum to T834C Instructions and T8034C Instructions)
Owner's Manual - (T834, T834N, T834L, T8034, T8034N T834 Series Thermostat - English, French, Spanish)
Installation Instructions - (T8034C1101 Heating & Cooling Thermostat-CANADIAN)
Installation Instructions - (T8034C1085 Heating/Cooling Thermostat)
Installation Instructions - (T8034C Heating and Cooling Thermostat English/French)
Installation Instructions - (T8034C Heating/Cooling Thermostats)
Installation Instructions - (T8034C Heating and Cooling Thermostat)
Installation Instructions - (T8034J, T834J Termostatos de refrigeracion SPANISH)
Installation Instructions - (T822K, T822L, T834N, T834L, T827K, T8034N Range Stops)
Product Data - (T8034C, T834C Heating/Cooling Thermostats)
Product Data - (T8034C, T834C Termostatos -SPANISH)
Installation Instructions - (T8034C, T834C Heating-Cooling Triple Fuel Thermostats)
Sell Sheet - (T834, T822, T827, T8034 Mercury-Free Econostat)
Sell Sheet - (T834, T822, T827, T8034 Mercury-Free Econostat)
Download

Welcome

Login to My Account 
New User Registration