|
Description |
Special 10K ohm non-linear temperature wall module |
|
Application |
For use with averaging multiple sensors with T7350 |
|
Sensor Type |
Unique 10K ohm non-linear |
|
Mounting |
Mounted on a standard 2 x 4 inch junction box or on a 60 mm diameter junction box. |
|
Operating Humidity Range (% RH) |
5 to 95% RH, non-condensing |
|
Operating Temperature Range (F) |
45 F to 99 F |
|