HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>HVAC Service Assistance
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
T7770A1006
20 K ohm NTC non-linear Temperature Wall Module

Locate Distributors Product Specifications   Literature and Documents


Loading ...
Product Specifications  Back To Top
Description 20 K ohm NTC non-linear Temperature Wall Module
Application Networked Sensor
Sensor Type 20 K ohm NTC non-linear
Color White
Mounting Mounted on a standard 2 x 4 inch junction box or on a 60 mm diameter junction box.
Operating Humidity Range (% RH) 5 to 95% RH, non-condensing
Operating Temperature Range (F) 45 F to 99 F
Operating Temperature