HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Wireless Thermostats
>Thermostat Parts and Accessories
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
T4700B1014
Premier White® Chrontherm Electronic Programmable Line Voltage Thermostat with selectable 7 Day or 5-1-1 Day Programmablility for electric baseboard heat

Locate Distributors Product Specifications   Literature and Documents
Overview
Chronotherm® Electronic Programmable Line Voltage Thermostat provides line voltage electronic programmable temperature control of resistance-rated heating systems. Depending on local climate, night and day setback of space temperature can save up to 28% of the energy used to heat a controlled zone. According to the Electric Power Research Institute, precision temperature control also offers up to 12% energy saving during comfort periods compared with conventional bi-metal heating thermostats.

This product is obsolete. It can be purchased while supply lasts, or you can look for a replacement in the cross-reference.
Loading ...
Features

• Patented CoolSwitch® design offers exceptionally long service life.
• Full 7-day independent programming or selectable 5-1-1 programming; allows different schedules and temperature setpoints to match the homeowner's flexible schedule.
• Easy to Use Programming and Copy feature.
• Digital temperature sensing and control for energy efficient precision operation.
• Liquid Crystal Display.
• Decorated door hides programming keys.
• Temporary and permanent temperature overrides.
• Temperature setpoints (programs) are permanently held in memory (no batteries used) and retained during power outages for increased convenience
• Suitable for electric baseboard and non-inductive-rated fan forced heaters.
• Directly replaces any two-wire (T4700A) or four-wire (T4700B), 240 Vac resistive-rated line voltage electromechanical or electronic thermostat from 500W to 3800W.
• Vertical mounting, single-gang NEMA 2 in. (51 mm) x 3 in. (76 mm) flush mount or 2 in. (51 mm) x 4 in. (102 mm) surface mount electrical box.
Product Specifications  Back To Top
Description Chrontherm Electronic Programmable Line Voltage Thermostat
Application Electric Baseboard Heat
Programmability 7 Day Program
Programmability 5-1-1 Day Program
Color Premier White®
Switching Action DPST
Dimensions (in.) 3 5/16 in. wide x 5 1/16 in. high x 1 5/8 in. deep
Dimensions (mm) 127 mm high x 84 mm wide x 42 mm deep
Mounting Vertical
Electrical Ratings 16A (3800W) max, 2A (500W) min at 240 Vac, 60 Hz
Frequency 60 Hz
Electrical Connections 6 in. (150 mm) copper leadwires, suitable for connecting to aluminum wiring if approved CO/ALR solderless connectors are used.
Setting Temperature Range (F) 45 F to 80 F
Setting Temperature Range (C) 7 C to 27 C
Differential Temperature (F) ± 1 F
Differential Temperature (C) ±0.5 C
Stages 1 Heat
Sensor Element Thermistor
Temperature Range, Ambient (F) 32 F to 104 F
Temperature Range, Ambient (C) 0 C to 40 C
Approvals, Underwriters Laboratories Inc UL Listed
Approvals, Canadian Standards Association Certified: File No. LR1322. Performance Certification at 16A, 240 Vac.
Approvals, NEMA Standard Conforms to NEMA Standard DC3 for scale accuracy
Includes Positive OFF
Tradeline Value Tradeline
Voltage 240 Vac

Literature and other Resources Download Back To Top
Installation Instructions - (T4700 Chronotherm Electronic Programmable Line Voltage Thermostat)
Owners Manual - (T4700 Chronotherm Electronic Programmable Line Voltage Thermostat)
Installation Instructions - (T4700 Termostato electronico programable de voltaje de linea Chronotherm - Spanish)
Owners Manual - (T4700 Termostato electronico programable de voltaje de linea Chronotherm - SPANISH)
Product Data - (T4700 Chronotherm Electronic Programmable Line Voltage Thermostat)
Download

Welcome

Login to My Account 
New User Registration