HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
SV9602P4824
3/4 in. NPT x 3/4 in. NPT Intermittent Hot Surface Pilot Ignition SmartValve™ Control with step opening and Full Rate: 3.5 in. wc; Step Setting: 2.5 in. wc pressure regulator setting

Locate Distributors Product Specifications   Literature and Documents
Overview
The SV9602 SmartValve™ System Controls combine gas flow control and electronic intermittent pilot sequencing functions into a single unit. This product family offers several different intermittent pilot sequences for a wide range of applications. This system is suitable for application in a wide range of gas-fired appliances including furnaces, rooftop furnaces, boilers, unit heaters, infrared heaters, space heaters, water heaters, decorative appliances, and commercial cooking units. The specific application of the SmartValve System is the responsibility of the appliance manufacturer.

Loading ...
Product Specifications  Back To Top
Description 3/4 in. NPT x 3/4 in. NPT Intermittent Hot Surface Pilot Ignition SmartValve™ Control with step opening and Full Rate: 3.5 in. wc; Step Setting: 2.5 in. wc pressure regulator setting
Flame Sense Two Rod
Type of Gas Natural
Ignition System Type Intermittent Hot Surface Pilot Ignition
Ignition Sequence Intermittent Pilot
Ignition Source Pilot
Ignition Trials To Lockout continuous retry
PrePurge 30 seconds
Body Pattern Straight-through
Opening Characteristics (standard, step) Step Opening
Control Voltage (Thermostat or other call for heat) 24 Vac, 60 Hz.
Ignition Trial Time (sec) 90 sec
Electrical Ratings 24 Vac
Frequency 50 Hz
Frequency 60 Hz
Flame Failure Response Time (sec) 1.6 sec @ 3 µA
Ambient Temperature Range (F) -40 F to +175 F
Ambient Temperature Range (C) -40 C to +79 C
Dimensions (in.) 3.2 in. wide x 4.9 in. high x 4.1 in.long
Dimensions (mm) 81 mm wide x124 mm high x 104 mm long.
Pressure Regulator Setting (psi) Full Rate: 3.5 in. wc; Step Setting: 2.5 in. wc
Pressure Regulator Setting (kPa) Full Rate: 0.87 kPa; Step Setting: 0.62 kPa
Inlet/Outlet Size (in.) 3/4 in. NPT x 3/4 in. NPT.
Maximum Capacity (ft³/hr) 415 ft³/hr
Maximum Capacity (m³/hr) 11.8 m³/hr
Minimum Capacity (ft³/hr) 30 ft³/hr
Minimum Capacity (m³/hr) 0.8 m³/hr
Maximum Capacity at 1 in. P.D. (ft³/hr) 300 ft³/hr
Maximum Capacity at 1 in. P.D. (m³/hr) 8.5 m³/hr
Pressure Tapping 1/8 in. - NPT
Mounting 0 to 90 degrees in any direction from the upright position of the gas control knob, including vertically.
Approvals, Canadian Standards Association CSA-International, Design Certified
Tradeline Value Tradeline

Literature and other Resources Download Back To Top
Installation Instructions - (SV9602 SmartValve System Control)
Sell Sheet - (SV9602P Universal SmartValve System SV9501M, SV9502H, SV9602P)
Installation Instructions - (SV9602 SmartValve System Controls)
Gas Control Valve Multiple Parts(LineArt)
Gas Control Valve Multiple Parts(LineArt - Web Quality Image)
Gas Control Knob Callouts(LineArt)
Gas Control Knob Callouts(LineArt - Web Quality Image)
Nautral Gas Valve Exploded(LineArt)
Nautral Gas Valve Exploded(LineArt - Web Quality Image)
SmartValve Wiring(LineArt)
SmartValve Wiring(LineArt - Web Quality Image)
SmartValve Dimension(LineArt)
SmartValve Dimension(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Round Thermostat Wiring(LineArt)
Round Thermostat Wiring(LineArt - Web Quality Image)
Round Thermostat Wiring(LineArt)
Round Thermostat Wiring(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration