HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
SV9601M4571
3/4 in. NPT x 3/4 in. NPT Intermittent Hot Surface Pilot Ignition SmartValve™ Control with standard opening and 3.5 in. wc pressure regulator setting

Locate Distributors Product Specifications   Literature and Documents
Overview
The SV9601 SmartValve™ System Controls combine gas flow control and electronic intermittent pilot sequencing functions into a single unit. This product family offers several different intermittent pilot sequences for a wide range of applications. This system is suitable for application in a wide range of gas-fired appliances including furnaces, rooftop furnaces, boilers, unit heaters, infrared heaters, space heaters, water heaters, decorative appliances, and commercial cooking units. The specific application of the SmartValve System is the responsibility of the appliance manufacturer.

Loading ...
Product Specifications  Back To Top
Description 3/4 in. NPT x 3/4 in. NPT Intermittent Hot Surface Pilot Ignition SmartValve™ Control with standard opening and 3.5 in. wc pressure regulator setting
Flame Sense Two Rod
Type of Gas Natural
Ignition System Type Intermittent Hot Surface Pilot Ignition
Ignition Sequence Intermittent Pilot
Ignition Source Pilot
Ignition Trials To Lockout continuous retry
Body Pattern Straight-through
Opening Characteristics (standard, step) Standard Opening
Control Voltage (Thermostat or other call for heat) 24 Vac, 60 Hz.
Ignition Trial Time (sec) 90 sec
Electrical Ratings 24 Vac
Frequency 60 Hz
Frequency 50 Hz
Flame Failure Response Time (sec) 1.6 sec @ 3 µA
Ambient Temperature Range (F) -40 F to +175 F
Ambient Temperature Range (C) -40 C to +79 C
Dimensions (in.) 3.2 in. wide x 4.9 in. high x 4.1 in.long
Dimensions (mm) 81 mm wide x124 mm high x 104 mm long.
Pressure Regulator Setting (psi) 3.5 in. wc
Pressure Regulator Setting (kPa) 0.87 kPa
Pressure Ratings (psi) 1/2 psi
Pressure Ratings (kPa) 3.5 kPa
Inlet/Outlet Size (in.) 3/4 in. NPT x 3/4 in. NPT.
Maximum Capacity (ft³/hr) 415 ft³/hr
Maximum Capacity (m³/hr) 11.8 m³/hr
Minimum Capacity (ft³/hr) 30 ft³/hr
Minimum Capacity (m³/hr) 0.8 m³/hr
Maximum Capacity at 1 in. P.D. (ft³/hr) 300 ft³/hr
Maximum Capacity at 1 in. P.D. (m³/hr) 8.5 m³/hr
Pressure Tapping 1/8 in. - NPT
Mounting 0 to 90 degrees in any direction from the upright position of the gas control knob, including vertically.
Includes Two 3/4 in. x 1/2 in. reducer bushings and an LP conversion kit.
Tradeline Value Super Tradeline

Literature and other Resources Download Back To Top
Installation Instructions - (SV9601 SmartValve System Control)
Installation Instructions - (SV9601 SmartValve System Controls)
Always use new compression fitting Installation(LineArt)
Always use new compression fitting Installation(LineArt - Web Quality Image)
Firmly fasten flange to valve but do not over tighten screws Exploded(LineArt)
Firmly fasten flange to valve but do not over tighten screws Exploded(LineArt - Web Quality Image)
Proper use of wrench on ignition system control with and without flanges Installation(LineArt)
Proper use of wrench on ignition system control with and without flanges Installation(LineArt - Web Quality Image)
Top view of ignition system control Callouts(LineArt)
Top view of ignition system control Callouts(LineArt - Web Quality Image)
Smart valve basic wiring diagram Wiring(LineArt)
Smart valve basic wiring diagram Wiring(LineArt - Web Quality Image)
Smart valve typical wiring diagram in atmospheric boiler Wiring(LineArt)
Smart valve typical wiring diagram in atmospheric boiler Wiring(LineArt - Web Quality Image)
Smart valve wiring connections in fan assisted warm air furnace Wiring(LineArt)
Smart valve wiring connections in fan assisted warm air furnace Wiring(LineArt - Web Quality Image)
Gas Control Knob Callouts(LineArt)
Gas Control Knob Callouts(LineArt - Web Quality Image)
Gas Control Valve Multiple Parts(LineArt)
Gas Control Valve Multiple Parts(LineArt - Web Quality Image)
Nautral Gas Valve Exploded(LineArt)
Nautral Gas Valve Exploded(LineArt - Web Quality Image)
Sediment trap installation Installation(LineArt)
Sediment trap installation Installation(LineArt - Web Quality Image)
Use moderate amount of pipe compound Cut-Away(LineArt)
Use moderate amount of pipe compound Cut-Away(LineArt - Web Quality Image)
Proper flame adjustment Cut-Away(LineArt)
Proper flame adjustment Cut-Away(LineArt - Web Quality Image)
Round Thermostat Wiring(LineArt)
Round Thermostat Wiring(LineArt - Web Quality Image)
SmartValve Wiring(LineArt)
SmartValve Wiring(LineArt - Web Quality Image)
SmartValve Dimension(LineArt)
SmartValve Dimension(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Round Thermostat Wiring(LineArt)
Round Thermostat Wiring(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration