HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
SV9510M2511
1/2 in. NPT x 1/2 in. NPT Direct Hot Surface Ignition SmartValve™ Control with standard opening and 3.5 in. wc pressure regulator setting

Locate Distributors Product Specifications   Literature and Documents
Overview
The SV9510 SmartValve™ System Controls combine gas flow control and electronic direct main burner ignition sequencing functions into a single unit. The ignition source is 120V hot surface igniter lighting the main burner flame. Provides all gas ignition safety functions by controlling gas flow, ignition source, and a 120 Vac combustion air blower. The control also monitors the appliance airflow proving switch circuit and limit string to assure proper appliance operation. The SmartValve™ System Controls provide prepurge, postpurge and timed trial for ignition with multiple ignition trials and auto reset from lockout. Diagnostic LED indicates system status.

Loading ...
Features

• The control communicates directly with the ST9160 Electronic Fan Timer (EFT) in typical forced warm air furnace applications.
• It will also interface with the 208907 Terminal Board, providing compatibility with power-stealing thermostats. Or, it directly interfaces with the appropriate power supplies and a system thermostat for additional appliance applications.
• When controlled directly by a thermostat, the control does not provide a postpurge function, as power to the control is removed when the thermostat call for heat ends.
• This system is suitable for a wide range of fan-assisted combustion, gas-fired appliances including furnaces, rooftop furnaces, boilers, unit heaters, infrared heaters, water heaters and commercial cooking appliances.
Product Specifications  Back To Top
Description 1/2 in. NPT x 1/2 in. NPT Direct Hot Surface Ignition SmartValve™ Control with standard opening and 3.5 in. wc pressure regulator setting
Flame Sense Two Rod
Type of Gas Natural
Ignition System Type Direct Hot Surface Ignition
Ignition Sequence 17/27 sec
Ignition Trials To Lockout 4 trials
PrePurge 15 seconds
Body Pattern Straight-through
Opening Characteristics (standard, step) Standard Opening
Control Voltage (Thermostat or other call for heat) 24 Vac, 60 Hz.
Ignition Trial Time (sec) 7 sec
Electrical Ratings 24 Vac
Frequency 60 Hz
Frequency 50 Hz
Flame Failure Response Time (sec) 2 sec @ 5 µA
Ambient Temperature Range (F) -40 F to +175 F
Ambient Temperature Range (C) -40 C to +79 C
Dimensions (in.) 3.2 in. wide x 4.9 in. high x 4.1 in.long
Dimensions (mm) 81 mm wide x124 mm high x 104 mm long.
Pressure Regulator Setting (psi) 3.5 in. wc
Pressure Regulator Setting (kPa) 0.87 kPa
Pressure Ratings (psi) 1/2 psi
Pressure Ratings (kPa) 3.5 kPa
Inlet/Outlet Size (in.) 1/2 in. NPT x 1/2 in. NPT
Maximum Capacity (ft³/hr) 200 ft³/hr
Maximum Capacity (m³/hr) 5.7 m³/hr
Minimum Capacity (ft³/hr) 20 ft³/hr
Minimum Capacity (m³/hr) 0.6 m³/hr
Maximum Capacity at 1 in. P.D. (ft³/hr) 150 ft³/hr
Maximum Capacity at 1 in. P.D. (m³/hr) 4.2 m³/hr
Pressure Tapping 1/8 in. - NPT
Mounting 0 to 90 degrees in any direction from the upright position of the gas control knob, including vertically.
Includes LP Conversion Kit
Tradeline Value Super Tradeline

Literature and other Resources Download Back To Top
Installation Instructions - (SV9510 SmartValve System Controls)
Installation Instructions - (SV9510 SmartValve System Controls)
Gas Control Valve Multiple Parts(LineArt)
Gas Control Valve Multiple Parts(LineArt - Web Quality Image)
Gas Control Knob Callouts(LineArt)
Gas Control Knob Callouts(LineArt - Web Quality Image)
SmartValve Wiring(LineArt)
SmartValve Wiring(LineArt - Web Quality Image)
SmartValve Chart(LineArt)
SmartValve Chart(LineArt - Web Quality Image)
Direct Hot Surface Ignition SmartValve Main(Photo_BW - Web Quality Image)
Direct Hot Surface Ignition SmartValve Main(Photo_BW - Print Quality Image)
Direct Hot Surface Ignition SmartValve Main(Photo_BW - Web Quality Image)
Direct Hot Surface Ignition SmartValve Main(Photo_BW - Print Quality Image)
Direct Hot Surface Ignition SmartValve Main(Photo_Color - Web Quality Image)
Direct Hot Surface Ignition SmartValve Main(Photo_Color - Print Quality Image)
Direct Hot Surface Ignition SmartValve Main(Photo_Color - Web Quality Image)
Direct Hot Surface Ignition SmartValve Main(Photo_Color - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration