HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
SV9502H2522
1/2 in. NPT x 1/2 in. NPT Intermittent Hot Surface Pilot Ignition SmartValve™ Control with slow opening and 3.2 in. wc pressure regulator setting

Locate Distributors Product Specifications   Literature and Documents
Overview
The SmartValve™ System Controls provide easy field replacement of a wide range of SV9500, SV9501, SV9502 and SV9602 SmartValve™ System models. Gas appliance manufacturers use these models in many types of gas fired heating appliances including central furnaces, residential boilers, rooftop furnaces, commercial cooking appliances, and unit heaters. These controls provide intermittent pilot gas ignition sequencing, pilot flame sensing, and both pilot and main gas control functions in a single control. They are directly compatible with the Q3450 or Q3480 Intermittent Pilot burners used with the original controls on the appliance.

Loading ...
Features

• Suitable for a wide range of gas-fired appliances including residential furnaces, roof-top furnaces, residential boilers, unit heaters, infrared heaters, space heaters and commercial cooking units.
• Replaces SV9500, SV9501 and SV9502 controls as noted below.
• Ignition sequence includes timed trial for ignition.
Product Specifications  Back To Top
Description 1/2 in. NPT x 1/2 in. NPT Intermittent Hot Surface Pilot Ignition SmartValve™ Control with slow opening and 3.2 in. wc pressure regulator setting
Flame Sense Electrode
Type of Gas Natural
Ignition System Type Intermittent Hot Surface Pilot Ignition
Ignition Sequence Intermittent Pilot
Ignition Source Pilot
Ignition Trials To Lockout continuous retry
PrePurge 15 seconds
Body Pattern Straight-through
Opening Characteristics (standard, step) Slow Opening
Ignition Trial Time (sec) 90 sec
Electrical Ratings 24 Vac
Frequency 60 Hz
Frequency 50 Hz
Flame Failure Response Time (sec) 1.6 sec @ 3 µA
Ambient Temperature Range (F) -40 F to +175 F
Ambient Temperature Range (C) -40 C to +79 C
Pressure Regulator Setting (psi) 3.2 in. wc
Pressure Regulator Setting (kPa) 0.80 kPa
Pressure Ratings (psi) 1/2 psi
Pressure Ratings (kPa) 3.45 kPa
Inlet/Outlet Size (in.) 1/2 in. NPT x 1/2 in. NPT
Maximum Capacity (ft³/hr) 200 ft³/hr
Maximum Capacity (m³/hr) 5.7 m³/hr
Minimum Capacity (ft³/hr) 20 ft³/hr
Minimum Capacity (m³/hr) 0.6 m³/hr
Maximum Capacity at 1 in. P.D. (ft³/hr) 150 ft³/hr
Maximum Capacity at 1 in. P.D. (m³/hr) 4.2 m³/hr
Pilot Gas Outlet Yes
Typical Ignition Hardware Q3450
Approvals, American Gas Association IAS IAS Design Certified: C2030017

Literature and other Resources Download Back To Top
Installation Instructions - (SV9502 SmartValve System Control)
Sell Sheet - (SV9502H Universal SmartValve System SV9501M, SV9502H, SV9602P)
Installation Instructions - (SV9502 SmartValve System Controls)
Gas Control Valve Multiple Parts(LineArt)
Gas Control Valve Multiple Parts(LineArt - Web Quality Image)
Gas Control Knob Callouts(LineArt)
Gas Control Knob Callouts(LineArt - Web Quality Image)
Nautral Gas Valve Exploded(LineArt)
Nautral Gas Valve Exploded(LineArt - Web Quality Image)
SmartValve Ad Slick(LineArt)
SmartValve Ad Slick(LineArt - Web Quality Image)
SmartValve Wiring(LineArt)
SmartValve Wiring(LineArt - Web Quality Image)
SmartValve Dimension(LineArt)
SmartValve Dimension(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Round Thermostat Wiring(LineArt)
Round Thermostat Wiring(LineArt - Web Quality Image)
Round Thermostat Wiring(LineArt)
Round Thermostat Wiring(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration