HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
>Excel 5000 System
>WEBs System
>Light Commercial Building Solutions
>Non-Communicating Controllers (Legacy)
Commercial Combustion
Commercial Components
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
S963B1128
Manual Potentiometer (135 ohm)

Locate Distributors Product Specifications   Literature and Documents
Overview
For checkout of W973 Logic Panels and W975 Satellite Sequencers.

Loading ...
Features

• Simulates the HEAT and COOL ramp signal of a T7067 Dual Set Point Thermostat and the economizer low limit function.
• Consists of 2 potentiometers and a resistor assembly mounted in a test box.
• Provides a heat/cool ramp signal from less than 2 Vdc (min) to 16.6 Vdc (max).
• Provides an Economizer low limit signal from 4.0 Vdc (equivalent to 45 F (7 C) at the C7046 Discharge Sensor) to 4.5 Vdc (equivalent to 69 F (21 C).
• Four test leadwires have color-coded bands with correspondingW973 terminal numbers.
• Leadwires have alligator clips for easy connection to W973 terminals.
Product Specifications  Back To Top
Description Manual Potentiometer (135 ohm)
Application Manual Potentiometer
Dimensions (in.) 4 1/4 in. high x 2 3/4 in. wide x 2 5/16 in. deep
Dimensions (mm) 108 mm high x 70 mm wide x 59 mm deep
Comments For Vertical mounting on 2 x 4 in outlet box (at least 1 3/4 in deep)

Literature and other Resources Download Back To Top
Product Data - (S443A, S963B Manual Potentiometer)
Product Data - (S963D Thermostat Simulator)
Download

Welcome

Login to My Account 
New User Registration