HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
S89E1058
Two Rod Direct Spark Ignition Control with 4 second trial time and 4 second lock out timing

Locate Distributors Product Specifications   Literature and Documents
Overview
Provide electronic control of direct spark ignition systems, with external spark transformers, used on gas-fired furnaces, boilers, conversion burners and other heating appliances.

Loading ...
Features

• Controls ignition sequence and gas control operation in direct spark ignition systems.
• Control separate 120 Vac spark generator that provides high voltage potential for main burner ignition.
• Lockout after one trial for ignition if main burner fails to ignite.
• Reset from thermostat after lockout. Use separate electrodes for spark ignition and flame sensing.
• Use any 24 Vac combination gas control designed for direct spark applications and rated at 2.0A or less.
Product Specifications  Back To Top
Description Provide electronic control of direct spark ignition systems used on gas fired furnaces, boilers, and other heating appliances.
Ignition System Type Direct Spark Ignition
Ignition Sequence Single trial for main burner ignition (then shut down and lockout)
Typical Gas Control VR8205, VR8305
Type of Gas Natural or LP
Flame Sense Two Rod
Ignition Source External (120 VAC powered) High Voltage Spark Generator
Ignition Trials To Lockout 1
Lockout Timing 4 sec.
Ignition Trial Time (sec) 4 sec.
Maximum Valve Load @ 24 Vac (Amps) 2A
Typical Ignition Hardware Q652, Q345
Dimensions (in.) 5 1/4 in. high x 4 1/16 in. wide x 1 15/16 in. long
Dimensions (mm) 133 mm high x 103 mm wide x 49 mm deep
Electrical Ratings 24 Vac
Frequency 60 Hz
Maximum Ambient Temperature (F) -40 F to +175 F
Maximum Ambient Temperature (C) -40 C to +79 C
Approvals, Canadian Standards Association Design Certified
Flame Failure Response Time (sec) 2.0 sec. @ 2.5 microamp
Flame Failure Re-ignition Time (sec) 0.8 sec. maximum

Literature and other Resources Download Back To Top
Product Data - (S89E Direct Spark Ignition Control Module)
Sell Sheet - (S8910U S8910U Universal Hot Surface Ignition Module)
Product Data - (S8910U Universal Hot Surface Ignition Module)
Installation Instructions - (S8910U Universal Hot Surface Ignition Module-SUPER TRADELINE)
Product Data - (S890C Hot Surface Ignition Controls)
Installation Instructions - (S8921D Hot Surface Ignition Module)
S89A Wiring(LineArt)
S89A Wiring(LineArt - Web Quality Image)
S89B Wiring(LineArt)
S89B Wiring(LineArt - Web Quality Image)
S89E Wiring(LineArt)
S89E Wiring(LineArt - Web Quality Image)
S89F Wiring(LineArt)
S89F Wiring(LineArt - Web Quality Image)
S8910U Wiring(LineArt)
S8910U Wiring(LineArt - Web Quality Image)
Universal Hot Surface Ignition Module 3 inch Main(Photo_BW - Web Quality Image)
Universal Hot Surface Ignition Module 3 inch Main(Photo_BW - Print Quality Image)
Universal Hot Surface Ignition Module 6 inch Main(Photo_BW - Web Quality Image)
Universal Hot Surface Ignition Module 6 inch Main(Photo_BW - Print Quality Image)
S8910U UNIVERSAL HOT SURFACE IGN MODULE 3 inch Front(Photo_Color - Web Quality Image)
S8910U UNIVERSAL HOT SURFACE IGN MODULE 3 inch Front(Photo_Color - Print Quality Image)
S8910U UNIVERSAL HOT SURFACE IGN MODULE 6 inch Front(Photo_Color - Web Quality Image)
S8910U UNIVERSAL HOT SURFACE IGN MODULE 6 inch Front(Photo_Color - Print Quality Image)
Universal Hot Surface Ignition Module 3 inch Main(Photo_Color - Web Quality Image)
Universal Hot Surface Ignition Module 3 inch Main(Photo_Color - Print Quality Image)
Universal Hot Surface Ignition Module 6 inch Main(Photo_Color - Web Quality Image)
Universal Hot Surface Ignition Module 6 inch Main(Photo_Color - Print Quality Image)
S8910U UNIVERSAL HOT SURFACE IGN MODULE 3 inch Front(Photo_Color - Web Quality Image)
S8910U UNIVERSAL HOT SURFACE IGN MODULE 3 inch Front(Photo_Color - Print Quality Image)
S8910U UNIVERSAL HOT SURFACE IGN MODULE 6 inch Front(Photo_Color - Web Quality Image)
S8910U UNIVERSAL HOT SURFACE IGN MODULE 6 inch Front(Photo_Color - Print Quality Image)
S8910U Universal Hot Surface Ignition Module Ad Slick(LineArt)
S8910U Universal Hot Surface Ignition Module Ad Slick(LineArt - Web Quality Image)
S8910U Universal Hot Surface Ignition Module Ad Slick(LineArt)
S8910U Universal Hot Surface Ignition Module Ad Slick(LineArt - Web Quality Image)
S8910U Universal Hot Surface Ignition Module Ad Slick(LineArt)
S8910U Universal Hot Surface Ignition Module Ad Slick(LineArt - Web Quality Image)
S8910 S8610 Ignition module in color Ad Slick(LineArt)
S8910 S8610 Ignition module in color Ad Slick(LineArt - Web Quality Image)
Typical for VR8305 Direct Ignition Gas Valve with S89 or S890 Wiring(LineArt)
Typical for VR8305 Direct Ignition Gas Valve with S89 or S890 Wiring(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration