HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
S89C1087
Singe Rod Hot Surface Ignition Control with 6 second trial timing and 6 second lockout timing

Locate Distributors Product Specifications   Literature and Documents
Overview
Provide operating control and system shutdown on loss of main burner flame in direct ignition central heat furnaces and heating appliances with hot surface igniter.

Loading ...
Features

• S89C,G,J are for systems with a combination igniter- sensor.
• S89C lock out after one try for ignition. S89G,H provide three tries for ignition before lockout, with 30 sec. min. purge before second and third tries.
• Compatible with Norton 201 and 271 or equivalent hot surface igniters.
• Available with leadwires for line voltage connections.
• Modules can be used on either natural or LP gas; they provide 100 percent shutoff of gas on lockout.
• Modules have relay contacts for use with any direct ignition gas control with max. 2.0 A, 24 Vat rating.
• Modules use rectification principle for flame sensing. -40 F to +175 F (-40 C to +79 C) temperature rating.
Product Specifications  Back To Top
Description Provide electronic control of direct hot surface ignition systems used on gas fired furnaces, boilers, and other heating appliances.
Ignition System Type Direct Hot Surface Ignition
Ignition Sequence Single trial for main burner ignition (then shut down and lockout)
Typical Gas Control VR8205, VR8305
Type of Gas Natural or LP
Flame Sense Single Rod
Ignition Source Line Voltage (120 VAC) Hot Surface Element (Norton Model 201)
PrePurge None
Ignition Trials To Lockout 1
Lockout Timing 6 sec.
Ignition Trial Time (sec) 6 sec.
Maximum Valve Load @ 24 Vac (Amps) 2A
Typical Ignition Hardware Norton 201
Dimensions (in.) 5 1/4 in. high x 4 1/16 in. wide x 1 15/16 in. long
Dimensions (mm) 133 mm high x 103 mm wide x 49 mm deep
Electrical Ratings 24 Vac
Frequency 60 Hz
Maximum Ambient Temperature (F) -40 F to +175 F
Maximum Ambient Temperature (C) -40 C to +79 C
Approvals, Canadian Standards Association Design Certified
Flame Failure Response Time (sec) 2.0 sec. @ 2.5 microamp

Literature and other Resources Download Back To Top
Product Data - (S89E Direct Spark Ignition Control Module)
Sell Sheet - (S8910U S8910U Universal Hot Surface Ignition Module)
Product Data - (S8910U Universal Hot Surface Ignition Module)
Installation Instructions - (S8910U Universal Hot Surface Ignition Module-SUPER TRADELINE)
Product Data - (S890C Hot Surface Ignition Controls)
Installation Instructions - (S8921D Hot Surface Ignition Module)
S89A Wiring(LineArt)
S89A Wiring(LineArt - Web Quality Image)
S89B Wiring(LineArt)
S89B Wiring(LineArt - Web Quality Image)
S89E Wiring(LineArt)
S89E Wiring(LineArt - Web Quality Image)
S89F Wiring(LineArt)
S89F Wiring(LineArt - Web Quality Image)
S8910U Wiring(LineArt)
S8910U Wiring(LineArt - Web Quality Image)
Universal Hot Surface Ignition Module 3 inch Main(Photo_BW - Web Quality Image)
Universal Hot Surface Ignition Module 3 inch Main(Photo_BW - Print Quality Image)
Universal Hot Surface Ignition Module 6 inch Main(Photo_BW - Web Quality Image)
Universal Hot Surface Ignition Module 6 inch Main(Photo_BW - Print Quality Image)
S8910U UNIVERSAL HOT SURFACE IGN MODULE 3 inch Front(Photo_Color - Web Quality Image)
S8910U UNIVERSAL HOT SURFACE IGN MODULE 3 inch Front(Photo_Color - Print Quality Image)
S8910U UNIVERSAL HOT SURFACE IGN MODULE 6 inch Front(Photo_Color - Web Quality Image)
S8910U UNIVERSAL HOT SURFACE IGN MODULE 6 inch Front(Photo_Color - Print Quality Image)
Universal Hot Surface Ignition Module 3 inch Main(Photo_Color - Web Quality Image)
Universal Hot Surface Ignition Module 3 inch Main(Photo_Color - Print Quality Image)
Universal Hot Surface Ignition Module 6 inch Main(Photo_Color - Web Quality Image)
Universal Hot Surface Ignition Module 6 inch Main(Photo_Color - Print Quality Image)
S8910U UNIVERSAL HOT SURFACE IGN MODULE 3 inch Front(Photo_Color - Web Quality Image)
S8910U UNIVERSAL HOT SURFACE IGN MODULE 3 inch Front(Photo_Color - Print Quality Image)
S8910U UNIVERSAL HOT SURFACE IGN MODULE 6 inch Front(Photo_Color - Web Quality Image)
S8910U UNIVERSAL HOT SURFACE IGN MODULE 6 inch Front(Photo_Color - Print Quality Image)
S8910U Universal Hot Surface Ignition Module Ad Slick(LineArt)
S8910U Universal Hot Surface Ignition Module Ad Slick(LineArt - Web Quality Image)
S8910U Universal Hot Surface Ignition Module Ad Slick(LineArt)
S8910U Universal Hot Surface Ignition Module Ad Slick(LineArt - Web Quality Image)
S8910U Universal Hot Surface Ignition Module Ad Slick(LineArt)
S8910U Universal Hot Surface Ignition Module Ad Slick(LineArt - Web Quality Image)
S8910 S8610 Ignition module in color Ad Slick(LineArt)
S8910 S8610 Ignition module in color Ad Slick(LineArt - Web Quality Image)
Typical for VR8305 Direct Ignition Gas Valve with S89 or S890 Wiring(LineArt)
Typical for VR8305 Direct Ignition Gas Valve with S89 or S890 Wiring(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration