HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
>Electronic Aquastat and Outdoor Reset
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Processing ...
Environmental & Combustion Controls
S8610U3009
One or Two Rod Intermittent Pilot Control with continuous retry trial time with configurable lockout timing of 15 or 90 seconds and configurable prepurge of 30 seconds or no prepurge

Locate Distributors Product Specifications   Literature and Documents
Overview
Field service replacement for most Honeywell, Robertshaw, Johnson, and UTEC (HSC) Intermittent Pilot Ignition Modules. Provides electronic control of most intermittent pilot ignition systems used on gas-fired furnaces, boilers, and other heating appliances.

Processing ...
Product Prices
S8610U3009/U

Features

• Provides ignition sequence, flame monitoring and safety shutoff for intermittent pilot central furnaces and heating appliances.
• Provides 100 percent pilot gas shutoff if pilot fails to light; after 6-minute delay, trial for ignition is repeated. Ignition trial/delay sequence is repeated until the appliance lights or call for heat is removed.
• For use with Natural or LP gas.
• For use in single rod or dual rod/remote sense applications. Includes relay contacts for use with any intermittent pilot gas control string with maximum 1.0A pilot or 2.0A main valve rating; Honeywell VR8204, VR8304 or VR8345M combination gas control recommended.
• Functional equivalent of S86, S8600, S8610 and S90 modules.
• Includes spark cable adapters to allow field replacement of both Honeywell and competitive controls without replacing existing spark cable.
Product Specifications  Back To Top
Description One or Two Rod Intermittent Pilot Control with continuous retry trial time with configurable lockout timing of 15 or 90 seconds and configurable prepurge of 30 seconds or no prepurge
Ignition System Type Intermittent Pilot
Ignition Sequence Continuous Retry
Typical Gas Control VR8204, VR8304
Type of Gas Natural or LP
Flame Sense Single Rod or Two Rods
Ignition Source Internal high voltage spark generator
PrePurge Configurable to 30 seconds or no prepurge
Ignition Trials To Lockout continuous retry
Lockout Timing continuous retry
Ignition Trial Time (sec) 15 or 90 sec
Maximum Valve Load @ 24 Vac (Amps) 1A Pilot, 2A Main @ 165 F; 1A Pilot, 1A Main @ 175 F
Typical Ignition Hardware Q345, Q3451, Q3452
Dimensions (in.) 3 15/16 in. high x 5 7/16 in. wide x 2 5/8 in. deep
Dimensions (mm) 100 mm high x 138 mm wide x 67 mm deep
Electrical Ratings 24 Vac
Frequency 60 Hz
Maximum Ambient Temperature (F) -40 F to +165 F
Maximum Ambient Temperature (C) -40 C to +74 C
Approvals, Canadian Standards Association Design Certified
Includes Damper connection with automatic vent damper plug
Tradeline Value Tradeline
Between Trial Time (sec) 5 minute delay after failed trial for ignition.
Flame Failure Response Time (sec) 2 seconds maximum

Literature and other Resources Download Back To Top
Installation Instructions - (S8610 Intermittent Pilot Modules)
Sell Sheet - (S8610U S8610U3009 Universal Intermittent Pilot Control)
Brochure - (S8610U Honeywell vs. White-Rodgers Universal Replacement Intermittent Pilot Controls)
Quick Reference Guide - (S8610U Universal Intermittent Pilot Gas Ignition Control)
Installation Instructions - (S8610U3009 S8610U Universal Intermittent Pilot Gas Ignition Control (French))
Sell Sheet - (S8610U S8610U3009 Universal Intermittent Pilot Control (French))
Installation Instructions - (S8610H Intermittent Pilot Gas Ignition Control)
Installation Instructions - (S8610U Universal Intermittent Pilot Gas Ignition Control)
Installation Instructions - (S8610H Intermittent Pilot Module-TRADELINE)
White Paper - (S8610U A Universal Replacement for IP Ignition Modules - The Honeywell S8610U Electronic Control Module)
Product Data - (S8610U Universal Intermittent Pilot Module)
Product Data - (S8610U SPANISH Modulo Universal de Piloto Intermitente)
Installation Instructions - (S8610U Universal Intermittent Pilot Module-SUPER TRADELINE)
Intermittent Pilot Module - Pilot Burner Control Main(Photo_BW - Web Quality Image)
Intermittent Pilot Module - Pilot Burner Control Main(Photo_BW - Print Quality Image)
Intermittent Pilot Module - Pilot Burner Control Main(Photo_Color - Web Quality Image)
Intermittent Pilot Module - Pilot Burner Control Main(Photo_Color - Print Quality Image)
S8910U Wiring(LineArt)
S8910U Wiring(LineArt - Web Quality Image)
Universal Intermittent Pilot Control Front(Photo_BW - Web Quality Image)
Universal Intermittent Pilot Control Front(Photo_BW - Print Quality Image)
Universal Intermittent Pilot Control Front(Photo_BW - Web Quality Image)
Universal Intermittent Pilot Control Front(Photo_BW - Print Quality Image)
Universal Intermittent Pilot Control Front(Photo_BW - Web Quality Image)
Universal Intermittent Pilot Control Front(Photo_BW - Print Quality Image)
Universal Intermittent Pilot Control Front(Photo_BW - Web Quality Image)
Universal Intermittent Pilot Control Front(Photo_BW - Print Quality Image)
Universal Intermittent Pilot Control Front(Photo_Color - Web Quality Image)
Universal Intermittent Pilot Control Front(Photo_Color - Print Quality Image)
Universal Intermittent Pilot Control Front(Photo_Color - Web Quality Image)
Universal Intermittent Pilot Control Front(Photo_Color - Print Quality Image)
Universal Intermittent Pilot Control Front(Photo_Color - Web Quality Image)
Universal Intermittent Pilot Control Front(Photo_Color - Print Quality Image)
Universal Intermittent Pilot Control Front(Photo_Color - Web Quality Image)
Universal Intermittent Pilot Control Front(Photo_Color - Print Quality Image)
Flame Adjustment for Pilot Burner Installation(LineArt)
Flame Adjustment for Pilot Burner Installation(LineArt - Web Quality Image)
Approximate dimentions for inginton module Dimension(LineArt)
Approximate dimentions for inginton module Dimension(LineArt - Web Quality Image)
S8610U Universal Intermittent Pilot Module with label Ad Slick(LineArt)
S8610U Universal Intermittent Pilot Module with label Ad Slick(LineArt - Web Quality Image)
S8610U Universal Intermittent Pilot Module with label Ad Slick(LineArt)
S8610U Universal Intermittent Pilot Module with label Ad Slick(LineArt - Web Quality Image)
S8610F Intermittent Pilot Modules Ad Slick(LineArt)
S8610F Intermittent Pilot Modules Ad Slick(LineArt - Web Quality Image)
Universal Intermittent Pilot Gas Control Front(Photo_BW - Web Quality Image)
Universal Intermittent Pilot Gas Control Front(Photo_BW - Print Quality Image)
Universal Intermittent Pilot Gas Control Front(Photo_BW - Web Quality Image)
Universal Intermittent Pilot Gas Control Front(Photo_BW - Print Quality Image)
Universal Intermittent Pilot Gas Control Front(Photo_Color - Web Quality Image)
Universal Intermittent Pilot Gas Control Front(Photo_Color - Print Quality Image)
Universal Intermittent Pilot Gas Control Front(Photo_Color - Web Quality Image)
Universal Intermittent Pilot Gas Control Front(Photo_Color - Print Quality Image)
Universal Intermittent Pilot Gas Ignition Control Front(Photo_Color - Web Quality Image)
Universal Intermittent Pilot Gas Ignition Control Front(Photo_Color - Print Quality Image)
Universal Intermittent Pilot Gas Ignition Control Front(Photo_Color - Web Quality Image)
Universal Intermittent Pilot Gas Ignition Control Front(Photo_Color - Print Quality Image)
Universal Intermittent Pilot Gas Ignition Control Front(Photo_BW - Web Quality Image)
Universal Intermittent Pilot Gas Ignition Control Front(Photo_BW - Print Quality Image)
Universal Intermittent Pilot Gas Ignition Control(Photo_BW - Web Quality Image)
Universal Intermittent Pilot Gas Ignition Control(Photo_BW - Print Quality Image)
Continuos Trial Ignition Control Module Main(Photo_BW - Web Quality Image)
Continuos Trial Ignition Control Module Main(Photo_BW - Print Quality Image)
Continuos Trial Ignition Control Module Main(Photo_Color - Web Quality Image)
Continuos Trial Ignition Control Module Main(Photo_Color - Print Quality Image)
Wiring for L8148 and S8610 Wiring(LineArt)
Wiring for L8148 and S8610 Wiring(LineArt - Web Quality Image)
Round Thermostat Wiring(LineArt)
Round Thermostat Wiring(LineArt - Web Quality Image)
Quick Connect Main(Photo_BW - Web Quality Image)
Quick Connect Main(Photo_BW - Print Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Round Thermostat Wiring(LineArt)
Round Thermostat Wiring(LineArt - Web Quality Image)
Intermittent Pilot Module Main(Photo_BW - Web Quality Image)
Intermittent Pilot Module Main(Photo_BW - Print Quality Image)
Intermittent Pilot Module Main(Photo_BW - Web Quality Image)
Intermittent Pilot Module Main(Photo_BW - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration

Product Accessories
394800-30 - 30" Ignition Cable Assembly with a right angle boot for ignition terminal and 1/4" straight quick connect at module end for S8600 family.
394801-30 - 30" ignition cable assembly with a straight boot on ignitor end and a 1/4" straight connect at ignition module end.