HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
>Boiler Controls
>Burner Controls
>Commercial Pilot Burners
>ControLinks
>Flame Detectors
>Gas Valves
>Hydronic Controllers
>Industrial Flame Monitoring
>Ignition Transformers
>Limits and Controllers
>Modulating Reset Temperature Controllers
>Motors and Linkages
>Network Communications
>Pre Mix Gas Fuel Systems
>Testers, Demonstrators and Accessories
>SOLA System
Commercial Components
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
S445A1010
Start-Stop Switch

Locate Distributors Product Specifications   Literature and Documents
Overview
Pushbutton switch for manually operated oil or gas burner sequencing relays such as RM7885 and RM7838.

Loading ...
Features

• Use with Primary Safety Controls.
• Provides remote start-stop manual control.
• Fully enclosed for minimum maintenance.
Product Specifications  Back To Top
Description Start-Stop Switch
Application Start-Stop Switch
Voltage 120 Vac
Frequency 50 Hz
Frequency 60 Hz
Dimensions (in.) 2-1/2 in. wide x 4-3/8 in. high x 2-15/16 in. deep.
Dimensions (mm) 64 mm wide x 111 mm high x 75 mm deep.
Used With EC7885A1011, EC7885A1029, RM7838A1014, RM7838B1013, RM7885A1015

Literature and other Resources Download Back To Top
Relay Module Wiring(LineArt)
Relay Module Wiring(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration