HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
S443A1007
Manual Potentiometer. Includes DPDT toggle switch.

Locate Distributors Product Specifications   Literature and Documents
Overview
Used for remote manual control of proportioning (Series 90) motors and relays.

Loading ...
Features

• Compatible with Modutrol III and Modutrol IV motors.
• Select automatic or manual control with DPST toggle switch.
• Suitable for Series 90, M7685; and M7285 motors controlled by 135 ohm inputs.
• Surface mounted, with conduit outlet on each side of case. Screw terminals.
• Scale marked OPEN-CLOSE.
Product Specifications  Back To Top
Description 135 ohm resistence manual Potentiometer, Includes DPDT toggle switch
Application Type Electric
Control Signal SPST, On/Off switch
Electrical Connections Screw terminals
Mounting Surfaced mounted with conduit knock-outs
Weight (lb) 1.3 lb
Dimensions (in.) Including Knob 3 3/4 in. high, 3 3/8 in. wide, 3 1/4 in. deep.**Fits inside wiring junction box of Modutrol IV Motor
Dimensions (mm) Including Knob 95 mm high, 86 mm wide, 83 mm deep.**Fits inside wiring junction box of Modutrol IV Motor
Temperature Range, Ambient (F) -40 F to +150 F
Temperature Range, Ambient (C) -40 C to +60 C
Comments 2 position manual switch
Used With M9164; M9484; M9184; M9185 and motors replaced by these motors

Literature and other Resources Download Back To Top
Product Data - (S443A Manual Potentiometer)
Wiring Diagram for S443 Manual Potentiometer Wiring(LineArt)
Wiring Diagram for S443 Manual Potentiometer Wiring(LineArt - Web Quality Image)
Actuator Parts Ad Slick(LineArt)
Actuator Parts Ad Slick(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration