Quality & Safety
Our Company
Our History
Homes
Buildings University
Press Releases
Communications
Product Information
Upcoming Events
Homes
Buildings
Bulletins
Links
Point of Purchase Items
General
Catalog
Account
Ordering
Demo
HOME
ABOUT US
PRODUCTS
TRAINING
NEWS & EVENTS
SUPPORT & RESOURCES
CONTACT US
HELP
VIEW QUOTE
Product Search
Buildings
Homes
Applications & Downloads
Cross Reference
Product Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>
Actuators and Motors
>
Commercial Thermostats
>
Controllers
>
Dampers
>
Economizers
>
Lighting Controls
>
Manual Switches
>
Pneumatic Products
>
Sail Switches
>
Sensors
>
Submeters
>
Timers
>
Tools and Materials
>
Valves
>
Variable Frequency Drives
Training Materials & Product Literature
Loading ...
Tradeline Catalog Printed Version (66 MB)
Tradeline Catalog CD-ROM version (66 MB)
ACI Contractor
Residential Contractor
Distributor
> S437
S437A1009
Switch with 1 in. x 3 in. Sail
Locate Distributors
Product Specifications
Literature and Documents
Overview
The S437 Sail Switches respond to the air velocity in heating or warm air ducts, such as used in farm crop dryers. The switch completes a 24V or line voltage burner control circuit only when the blower or fan has produced a predetermined air velocity.
Loading ...
Features
• Micro Switch SPST snap switch is operated by metal sail inserted in an air stream.
• Sail can trimmed to one-half the original size to double the velocity required to close the snap switch contacts.
• Switch differential can be manually adjusted by turning a knurled knob on the snap switch.
• A conduit knockout is located on each end of the case for wiring convenience.
Product Specifications
Back To Top
Description
Switch
Operating Velocity (fpm)
1900 fpm-2250 fpm
Operating Velocity (m/s)
9.7 m/s-11.4 m/s
Insertion Length (in.)
3 1/2 in.
Insertion Length (mm)
89 mm
Switching
1 SPST
Contact Ratings (AFL)
8.0 A @ 120 Vac
Contact Ratings (AFL)
5.1 A @ 240 Vac
Contact Ratings (AFL)
2.0 A @ 24 Vac
Contact Ratings (AFL)
15.0 A @ 6 Vdc
Contact Ratings (AFL)
7.5 A @ 12 Vdc
Contact Ratings (ALR)
48.0 A @ 120 Vac
Contact Ratings (ALR)
30.6 A @ 240 Vac
Maximum Ambient Temperature (F)
150 F
Maximum Ambient Temperature (C)
66 C
Dimensions (in.)
2 15/16 in. high x 3 3/4 in. wide x 2 in. deep
Dimensions (mm)
59 mm high x 95 mm wide x 51 mm deep
Sail Dimensions (in.)
1 in. x 3 in.
Sail Dimensions (mm)
25 mm x 76 mm
Approvals, Underwriters Laboratories Inc
UL: File: MP2618
Approvals, Canadian Standards Association
CSA: Guide: MFHZ
Literature and other Resources Download
Back To Top
Product Data - (S437 POD)
Download
Welcome
Login to My Account
New User Registration
Find Quote