HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
>Hydronic Heating
>Water Flow Controls
>Water Quality
Training Materials & Product Literature


Processing ...
Environmental & Combustion Controls
RA89A1074
120V Switching Relay with internal transformer, for Spst switching of line voltage load

Locate Distributors Product Specifications   Literature and Documents
Overview
Provide intermediate switching of a line voltage device from a low voltage controller.

Processing ...
Product Prices
RA89A1074/U

Features

• Integral transformer provides low voltage power for control circuit.
Product Specifications  Back To Top
Description Switching Relay with internal transformer, for switching one line voltage load.
Application Provide intermediate Spst switching of a line voltage device from a low voltage controller.
Switching Action SPST
Coil Ratings Current 0.4A
Coil Ratings Voltage 24 Vac
Temperature Range (F) 115 F maximum ambient for 60 Hz. 105 F Max. Ambient for 50 Hz.
Temperature Range (C) 46 C maximum ambient for 60 Hz. 41 C maximum ambient for 50 Hz.
Dimensions (in.) 5 1/4 in. high x 4 1/4 in. wide x 2 5/16 in. deep
Dimensions (mm) 133 mm high x 108 mm wide x 59 mm deep
Electrical Connections (Control Circuit) 2-Wire
Electrical Ratings (Maximum Input) 5.0 W
Electrical Ratings (Primary Voltage) 120V, 50/60 Hz
Includes Integral transformer, enclosure
Approvals, Underwriters Laboratories Inc Listed: File No. E4436, Guide No. XAPX
Approvals, Canadian Standards Association Certified: File No. LR1620
Tradeline Value Tradeline
Contacts Electrical Rating (Main) 120 Vac 10.2A AFL; 61.2A ALR; 10A Resistive
Contacts Electrical Rating (Main) 240 Vac 5.1AA ALF; 30.6A ALR; 6.0A Resistive

Literature and other Resources Download Back To Top
Installation Instructions - (RA89A Switching Relays)
Cross Reference - (RA890 Honeywell Primary Control Cross Reference)
Handbook - (RA890A Handbook)
Product Data - (RA890F Flame Safeguard Primary Controls)
Installation Instructions - (RA890F Control Primario De Seguridad De Flama - Spanish)
Product Data - (RA890G Protectorelay Primary Control)
Specification Data - (RA890G Protectorelay Primary Control)
Product Data - (RA89A Switching Relays)
Installation Instructions - (RA89A Switching Relays)
Installation Instructions - (RA89A Switching Relays-TRADELINE)
Installation Instructions - (RA89A Switching Relays-TRADELINE English/French)
Burner and Boiler Controls Demonstrator Multiple Parts(Photo_BW - Web Quality Image)
Burner and Boiler Controls Demonstrator Multiple Parts(Photo_BW - Print Quality Image)
Burner and Boiler Controls Demonstrator Multiple Parts(Photo_Color - Web Quality Image)
Burner and Boiler Controls Demonstrator Multiple Parts(Photo_Color - Print Quality Image)
RA890 Protectorelay Primary Control Exploded(Photo_BW - Web Quality Image)
RA890 Protectorelay Primary Control Exploded(Photo_BW - Print Quality Image)
Close up of parts for R4140 Programming Control Cover Off(Photo_BW - Web Quality Image)
Close up of parts for R4140 Programming Control Cover Off(Photo_BW - Print Quality Image)
RA890 Protectorelay Primary Control Exploded(Photo_BW - Web Quality Image)
RA890 Protectorelay Primary Control Exploded(Photo_BW - Print Quality Image)
RA890 Protectorelay Primary Control Close up of Relay Cover Off(Photo_BW - Web Quality Image)
RA890 Protectorelay Primary Control Close up of Relay Cover Off(Photo_BW - Print Quality Image)
RA890 Protectorelay Primary Control Exploded(Photo_BW - Web Quality Image)
RA890 Protectorelay Primary Control Exploded(Photo_BW - Print Quality Image)
Inside view of RA890 Protectorelay Primary Control Cover Off(Photo_BW - Web Quality Image)
Inside view of RA890 Protectorelay Primary Control Cover Off(Photo_BW - Print Quality Image)
RA97 Hydronic Switching Relays Ad Slick(LineArt)
RA97 Hydronic Switching Relays Ad Slick(LineArt - Web Quality Image)
Switching Relay Main(Photo_BW - Web Quality Image)
Switching Relay Main(Photo_BW - Print Quality Image)
Switching Relay Main(Photo_BW - Web Quality Image)
Switching Relay Main(Photo_BW - Print Quality Image)
Primary Control Main(Photo_BW - Web Quality Image)
Primary Control Main(Photo_BW - Print Quality Image)
Primary Control Main(Photo_BW - Web Quality Image)
Primary Control Main(Photo_BW - Print Quality Image)
Primary Control Main(Photo_BW - Web Quality Image)
Primary Control Main(Photo_BW - Print Quality Image)
Primary Control Main(Photo_BW - Web Quality Image)
Primary Control Main(Photo_BW - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration