HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
R8246A1038
2 pole Electric Heat Relay

Locate Distributors Product Specifications   Literature and Documents
Overview
Provide conventional on-off control of heating elements and fan in an electric furnace.

Loading ...
Features

• Designed for quiet operation. R8246A and R8229A replace over 50 Honeywell and competitive electric heat primaries, including the Honeywell R8330 Electric Furnace Sequencer.
• Use on furnaces with a line voltage or pilot duty limit.
• Simple ON-OFF switching - readily understood and easily serviced- Eliminates cold drafts on system startup.
Product Specifications  Back To Top
Description 2 pole Electric Heat Relay
Application Electric Heat Contactor
Coil Ratings Voltage 24 Vac
Poles 2
Electrical Connections (main) Male 1/4 in. (6 mm) quick-connects plus terminal clamp screws
Contact Connections (coil) No. 10 terminal clamp screws and double male 1/4 inch quick-connects
Dimensions (in.) 2 3/16 in. high x 2 5/16 in. wide x 3 5/16 in. deep
Dimensions (mm) 56 mm high x 58 mm wide x 84 mm deep
Temperature Range (F) -20 F to +150 F
Temperature Range (C) -29 C to +66 C
Contact Electrical Ratings (Resistive @ 277, 480, 600 Vac) 48 A @ 240/277 Vac 1st pole resistive only
Tradeline Value Tradeline

Literature and other Resources Download Back To Top
- (R8246A Electric Heat Relay & Contactor SUPER TRADELINE)
Installation Instructions - (R8246A Switching Relays & Contactor)
R8246 Electric Heat Contactor Ad Slick(LineArt)
R8246 Electric Heat Contactor Ad Slick(LineArt - Web Quality Image)
Contractor Wiring(LineArt)
Contractor Wiring(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration