HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
R8229A1005
24 V Electric Heater Relay with Dpst switching

Locate Distributors Product Specifications   Literature and Documents
Overview
Normally Closed Relays And Contactors For Load Control Systems.

Loading ...
Features

• Close and leave load operating in case of wiring or control problem, or relay malfunction.
• Consume no power while load is powered; require power only to shed load.
• Operate directly from a pilot duty rated relay in the load control system.
Product Specifications  Back To Top
Description 24 V Electric Heater Relay with Dpst switching
Coil Ratings Voltage 24 Vac
Switching DPST
Electrical Connections (main) #10 combination head screws
Electrical Ratings, Contacts (full load) 2.8 A @ 600Vac; 3.5 A @ 480Vac;7.0 A @ 120 Vac, 208 Vac, 240 Vac, 277 Vac
Electrical Ratings, Contacts (locked rotor) 14 A @ 600 Vac; 17.5 A @ 480 Vac; 35 A @ 120 Vac, 208 Vac, 240 Vac, 277 Vac
Electrical Ratings, Contacts (resistive) 10.0 A @ 600 Vac; 12.5 A @480 Vac; 25 A @ 120 Vac, 208 Vac, 240 Vac, 277 Vac
Frequency 60 Hz
Dimensions (in.) 2 3/16 in. high x 2 3/32 in. wide x 2 1/4 in. deep
Dimensions (mm) 56 mm high x 53 mm wide x 57 mm deep.
Temperature Ratings (F) -40 F to +165 F
Temperature Ratings (C) -40 C to +74 C
Approvals, Underwriters Laboratories Inc UL Component Recognized
Approvals, Canadian Standards Association Recognized
Approvals, CE Approved

Literature and other Resources Download Back To Top
- (R8229A Electric Heat Relay & Contactor SUPER TRADELINE)
Installation Instructions - (R8229A Switching Relays & Contactor)
Installation Instructions - (R8229A Switching Relay and R8246A Contactor)
Contractor Dimension(LineArt)
Contractor Dimension(LineArt - Web Quality Image)
Electric Heat Relay Dimension(LineArt)
Electric Heat Relay Dimension(LineArt - Web Quality Image)
R8229 Electric Heat Relay Ad Slick(LineArt)
R8229 Electric Heat Relay Ad Slick(LineArt - Web Quality Image)
Contractor Wiring(LineArt)
Contractor Wiring(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram