HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
R8228D1018
24 V General Purpose Relay with Dpst N.O. switching

Locate Distributors Product Specifications   Literature and Documents
Overview
Provide heavy duty switching for refrigeration and air conditioning equipment, appliances, vending machines and similar applications.

Loading ...
Features

• Molded terminal numbers and circuit diagram on top of relay provide easy identification for wiring and checking system operation.
• Untaped coil assures cooler operation.
• Laminated magnet construction for higher efficiency.
• Base designed for easy replacement of competitive relays.
• Double quick-connect coil terminals.
• Plug compatible with Steveco 90-340 and Mars 90340.
Product Specifications  Back To Top
Description 24 V General Purpose Relay with Dpst N.O. switching
Coil Ratings Voltage 24 Vac
Switching DPST N.O.
Electrical Connections (main) 1/4 in. quick-connect terminals
Electrical Ratings, Contacts (full load) 3.0 A @ 480 Vac; 5.5 A @120 Vac, 208 Vac, 240 Vac, 277 Vac
Electrical Ratings, Contacts (locked rotor) 8 A @ 480 Vac; 15 A @ 120 Vac, 208 Vac, 240 Vac, 277 Vac
Electrical Ratings, Contacts (resistive) 12.5 A @ 480 Vac; 25 A @ 120 Vac; 208 Vac, 240 Vac, 277 Vac
Frequency 60 Hz
Frequency 50 Hz
Dimensions (in.) 1 7/8 in. high x 2 5/32 in. wide x 2 3/8 in. deep
Dimensions (mm) 48 mm high x 55 mm wide x 60 mm deep.
Temperature Ratings (F) -20 F to +155 F
Temperature Ratings (C) -29 C to +68 C
Approvals, Underwriters Laboratories Inc UL Component Recognized
Approvals, Canadian Standards Association Approved
Approvals, CE Approved

Literature and other Resources Download Back To Top
Installation Instructions - (R8228A Switching Relays)
Installation Instructions - (R8228A Switching Relays TRADELINE)
Product Data - (R8228 Switching Relays)
R8228 Heavy Duty Switching Relay Ad Slick(LineArt)
R8228 Heavy Duty Switching Relay Ad Slick(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration