HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
>Electronic Aquastat and Outdoor Reset
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Processing ...
Environmental & Combustion Controls
R8184M1051
Protectorelay® Oil Burner Control with 45 seconds lock out timing

Locate Distributors Product Specifications   Literature and Documents
Overview
Operates the oil burner and oil valve (if desired) in response to a call for heat from a low voltage control circuit.

Processing ...
Product Prices
R8184M1051/U

Features

• Ignition is on whenever the burner is on (intermittent ignition-also called constant ignition).
• Solid state flame sensing circuit.
• External button to manually reset safety switch after lockout.
• Enclosed safety switch must be manually reset after safety shutdown.
• R8184M includes 40 VA transformer and Y and G terminals for connection of cooling equipment.
• Mounts on standard 4 x 4 in. junction box.
• C554A Cadmium Sulfide Flame Detector and a 24 Vac thermostat required.
Product Specifications  Back To Top
Description Protectorelay® Oil Burner Control with 45 seconds lock out timing
Ignition Type Intermittent
Timing, Safety Switch 45 sec.
Mounting Bracket Mounts on standard 4 x 4 in. junction box
Electrical Rating; Contacts (full load) 7.4 A @ 120 Vac; 3.7 a @ 240 Vac
Electrical Rating; Contacts (locked rotor) 44.4 A @ 120 Vac; 22.2 A @ 240 Vac
Dimensions (in.) 4 3/8 in. high x 4 1/8 in. wide x 2 1/2 in. deep
Dimensions (mm) 111 mm high x 104 mm wide x 64 mm deep
Temperature Range (F) -40 F to +130 F
Temperature Range (C) -40 C to +54 C
Approvals, Underwriters Laboratories Inc UL Component Recognized; File no. MP268, guide no. MCCZ2
Tradeline Value Tradeline

Literature and other Resources Download Back To Top
Sell Sheet - (R8184 R8184 Protectorelay Oil Primary Controls)
Installation Instructions - (R8184G4033 Protectorelay Oil Primary-Tradeline- English/French)
Product Data - (R8184M Protectorelay Oil Burner Control)
Installation Instructions - (R8184M Protectorelay Oil Primary Controls)
Installation Instructions - (R8184M Regulateurs Primaires Protectorelay-FRENCH)
Installation Instructions - (R8184M1051 Protectorelay Oil Burner Control- TRADELINE)
Installation Instructions - (R8184G Protectorelay Oil Primary)
Installation Instructions - (R8184G Protectorelay Oil Primary- English/French)
Installation Instructions - (R8184G Protectorelay Oil Primary)
Addendum - (R8184G Protectorelay Oil Primary (Addendum to 69-0617-1))
Installation Instructions - (R8184G Protectorelay Oil Burner Control - English/French)
Typical hookup for R8184N Wiring(LineArt - Web Quality Image)
Wire and mount 150°F (66°C) maximum ambient temperature oil primary control Wiring(LineArt)
Wire and mount 150°F (66°C) maximum ambient temperature oil primary control Wiring(LineArt - Web Quality Image)
Wire and mount 130°F (54°C) maximum ambient temperature oil primary control Wiring(LineArt)
Wire and mount 130°F (54°C) maximum ambient temperature oil primary control Wiring(LineArt - Web Quality Image)
Oil Burner Control for Low Voltage Thermostat - 3 in Main(Photo_BW - Web Quality Image)
Oil Burner Control for Low Voltage Thermostat - 3 in Main(Photo_BW - Print Quality Image)
Oil Burner Control for Low Voltage Thermostat - 6 in Main(Photo_BW - Web Quality Image)
Oil Burner Control for Low Voltage Thermostat - 6 in Main(Photo_BW - Print Quality Image)
Oil Burner Control for Low Voltage Thermostat - 3 in Main(Photo_Color - Web Quality Image)
Oil Burner Control for Low Voltage Thermostat - 3 in Main(Photo_Color - Print Quality Image)
Oil Burner Control for Low Voltage Thermostat - 6 in Main(Photo_Color - Web Quality Image)
Oil Burner Control for Low Voltage Thermostat - 6 in Main(Photo_Color - Print Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Cover Off(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Print Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Web Quality Image)
Protectorelay® Oil Burner Control Main(Photo_BW - Print Quality Image)
Wiring Dirgrams for Hydronic Systems Wiring(LineArt)
Wiring Dirgrams for Hydronic Systems Wiring(LineArt - Web Quality Image)
R8184G Protectorelay Oil Burner Control Ad Slick(LineArt)
R8184G Protectorelay Oil Burner Control Ad Slick(LineArt - Web Quality Image)
R8184M Protectorelay Oil Burner Control Ad Slick(LineArt)
R8184M Protectorelay Oil Burner Control Ad Slick(LineArt - Web Quality Image)
Burner Control Main(Photo_BW - Web Quality Image)
Burner Control Main(Photo_BW - Print Quality Image)
Burner Control Main(Photo_BW - Web Quality Image)
Burner Control Main(Photo_BW - Print Quality Image)
Burner Control Main(Photo_BW - Web Quality Image)
Burner Control Main(Photo_BW - Print Quality Image)
Internal schematic and hookup for R8184M Oil Burner Control Wiring(LineArt)
Internal schematic and hookup for R8184M Oil Burner Control Wiring(LineArt - Web Quality Image)
Wiring for R8184 Wiring(LineArt)
Wiring for R8184 Wiring(LineArt - Web Quality Image)
Internal schematic and hookup for R8184 Oil Burner Control Wiring(LineArt)
Internal schematic and hookup for R8184 Oil Burner Control Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
ProtectorRelay Wiring(LineArt)
ProtectorRelay Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Burner Control Main(Photo_BW - Web Quality Image)
Burner Control Main(Photo_BW - Print Quality Image)
Wiring for R8184 Wiring(LineArt)
Wiring for R8184 Wiring(LineArt - Web Quality Image)
Wiring for R8184 Wiring(LineArt)
Wiring for R8184 Wiring(LineArt - Web Quality Image)
Wiring for R8184 Wiring(LineArt)
Wiring for R8184 Wiring(LineArt - Web Quality Image)
Wiring for R8184 Wiring(LineArt)
Wiring for R8184 Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Protectorelay Control Wiring(LineArt)
Protectorelay Control Wiring(LineArt - Web Quality Image)
Protectorelay Control Wiring(LineArt)
Protectorelay Control Wiring(LineArt - Web Quality Image)
Protectorelay Control Wiring(LineArt)
Protectorelay Control Wiring(LineArt - Web Quality Image)
Electric Fan Timer Wiring(LineArt)
Electric Fan Timer Wiring(LineArt - Web Quality Image)
Electric Fan Timer Wiring(LineArt)
Electric Fan Timer Wiring(LineArt - Web Quality Image)
Protectorelay Control Wiring(LineArt)
Protectorelay Control Wiring(LineArt - Web Quality Image)
Protectorelay Control Wiring(LineArt)
Protectorelay Control Wiring(LineArt - Web Quality Image)
Protectorelay Control Wiring(LineArt)
Protectorelay Control Wiring(LineArt - Web Quality Image)
Electric Fan Timer Wiring(LineArt)
Electric Fan Timer Wiring(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration