HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
>Boiler Controls
>Burner Controls
>Commercial Pilot Burners
>ControLinks
>Flame Detectors
>Gas Valves
>Hydronic Controllers
>Industrial Flame Monitoring
>Ignition Transformers
>Limits and Controllers
>Modulating Reset Temperature Controllers
>Motors and Linkages
>Network Communications
>Pre Mix Gas Fuel Systems
>Testers, Demonstrators and Accessories
>SOLA System
Commercial Components
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
R7289A1012
Flame Amplifier, Rectification, FFRT: 0.8 sec for R4795

Locate Distributors Product Specifications  
Overview
Solid state, plug-in units allow use of rectification or ultraviolet flame detection.

This product is obsolete. It can be purchased while supply lasts, or you can look for a replacement in the cross-reference.
Loading ...
Features

• Use with R4795A,D Flame Safeguard primary controls and appropriate flame detector.
Product Specifications  Back To Top
Type Rectification
Flame Failure Response Time (sec) 0.8 sec
Self Checking None (standard)
Use With Primary Safety Control R4795A, D
Use With Flame Sensor Gas: Rectifying Flame Rods C7004, C7005, C7007, C7008, C7009, Q179
Use With Flame Sensor Gas, oil, coal: Ultraviolet Flame Sensor C7012A, C
Approvals, Underwriters Laboratories Inc Listed: File No. MP268, Vol 7, Sec. 2
Approvals, Canadian Standards Association Certified: File No. 158158-1120040
Approvals, Factory Mutual Approved: Report No. 19608.1
Comments Color: Green

Welcome

Login to My Account 
New User Registration