HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
>Boiler Controls
>Burner Controls
>Commercial Pilot Burners
>ControLinks
>Flame Detectors
>Gas Valves
>Hydronic Controllers
>Industrial Flame Monitoring
>Ignition Transformers
>Limits and Controllers
>Modulating Reset Temperature Controllers
>Motors and Linkages
>Network Communications
>Pre Mix Gas Fuel Systems
>Testers, Demonstrators and Accessories
>SOLA System
Commercial Components
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
R7259A1000
Flame Amplifier, Ultraviolet, FFRT: 3.0 sec for R4150 or Q518/519

Locate Distributors Product Specifications  
Overview
Solid state, plug-in units allow use of rectification, infrared and ultraviolet flame detections.

Loading ...
Features

• Use with Q518, Q519 and W688A Flame Safeguard multi-burner modules and appropriate flame detector.
Product Specifications  Back To Top
Type Ultraviolet
Flame Failure Response Time (sec) 2 to 4 sec
Self Checking None (standard)
Use With Primary Safety Control Q518, Q519, W688A
Use With Flame Sensor Gas, oil, coal: Ultraviolet ( Minipeeper ) C7027, C7035
Approvals, Underwriters Laboratories Inc Listed: File No. MP268, Guide No. MCCZ2
Approvals, Canadian Standards Association Certified: File No. LR95329-3
Comments Color: Purple

Welcome

Login to My Account 
New User Registration