HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
>Boiler Controls
>Burner Controls
>Commercial Pilot Burners
>ControLinks
>Flame Detectors
>Gas Valves
>Hydronic Controllers
>Industrial Flame Monitoring
>Ignition Transformers
>Limits and Controllers
>Modulating Reset Temperature Controllers
>Motors and Linkages
>Network Communications
>Pre Mix Gas Fuel Systems
>Testers, Demonstrators and Accessories
>SOLA System
Commercial Components
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
R4795A1016
120 Vac Primary Controls with 15 second safety switch timing

Locate Distributors Product Specifications   Literature and Documents
Overview
Provide solid state, electronic flame safeguard protection for commercial and industrial single or dual fuel burners.

Loading ...
Features

• Use with rectification or ultraviolet type flame detectors depending on the interchangeable, plug-in amplifier being used.
• Recycle after flame failure in attempt to re-establish pilot before lockout.
• Include manual push-to-reset safety switch in a dust-resistant enclosure.
• Includes SPDT alarm contacts.
Product Specifications  Back To Top
Description 120V 50/60 HZ less Amplifier and Prepurge Timer
Application Primary Control
Purging Time Determined by Plug -in Purge Timer
Safety Switch Timing 15 sec nominal
Electrical Connections Alarm contacts: male quick connect terminals.
Voltage 120 Vac
Frequency 50 Hz
Frequency 60 Hz
Alarm Relay Switching SPDT
Required Components Mounting Base: Q270A1024; Plug-in Amplifier: R7289A1004, R7289A1012, R7290A1001, R7290A1019; Plug-in Purge Timer: ST71A1000 (7 sec), ST71A1042 (10 sec), ST71A1018 (30 sec), ST71A1026 (60 sec), ST71A1034 (90 sec).
Temperature Range (F) -20 F to +105 F @50 Hz
Temperature Range (F) -20 F to +115 F @ 60 Hz
Temperature Range (C) -29 C to +40 C @ 50 Hz
Temperature Range (C) -29 C to +46 C @ 60 Hz
Dimensions (in.) 5 in. high x 5 in. wide x 4 3/4 in. deep (including subbase)
Dimensions (mm) 127 mm high x 127 mm wide x 121 mm deep
Approvals, Underwriters Laboratories Inc UL Listed:120V with 30, 60, 90 sec prepurge timers, includes -40 F models-File No.MP268, Guide No. MCCZ; UL Comp. Recg.:120V with 7, 10 sec prepurge timers, includes -40 F models-File No.MP268, Guide No.MCCZ2
Approvals, Canadian Standards Association CSA Certified: 120V models only, includes -40 F models-File No. LR1620
Approvals, Factory Mutual Approved: Report No. 18774
Approvals, Industrial Risk Insurers Acceptable
Includes Female quick-connects

Literature and other Resources Download Back To Top
Return Goods Handling Form - (R4795 TRADELINE Replacement Exchange Program (TREP) (French version))
Return Goods Handling Form - (R4795 TRADELINE® Replacement Exchange Program (TREP))
Product Data - (R4795A Flame Safeguard Primary Control)
Handbook - (R4795 Handbook)
120 Vac Primary Control Main(Photo_BW - Web Quality Image)
120 Vac Primary Control Main(Photo_BW - Print Quality Image)
120 Vac Primary Control Main(Photo_BW - Web Quality Image)
120 Vac Primary Control Main(Photo_BW - Print Quality Image)
Burner and Boiler Controls Demonstrator Multiple Parts(Photo_BW - Web Quality Image)
Burner and Boiler Controls Demonstrator Multiple Parts(Photo_BW - Print Quality Image)
Burner and Boiler Controls Demonstrator Multiple Parts(Photo_Color - Web Quality Image)
Burner and Boiler Controls Demonstrator Multiple Parts(Photo_Color - Print Quality Image)
Primary control for solid state, electronic flame safeguard protection Main(Photo_BW - Web Quality Image)
Primary control for solid state, electronic flame safeguard protection Main(Photo_BW - Print Quality Image)
Primary control for solid state, electronic flame safeguard protection Side(Photo_BW - Web Quality Image)
Primary control for solid state, electronic flame safeguard protection Side(Photo_BW - Print Quality Image)
Primary control for solid state, electronic flame safeguard protection Main(Photo_BW - Web Quality Image)
Primary control for solid state, electronic flame safeguard protection Main(Photo_BW - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration