|
Description |
120 V Fan Relay with Spdt switching |
|
Coil Ratings Voltage |
120 V |
|
Switching |
SPDT, 1 N.O., 1 N.C. |
|
Electrical Connections (main) |
Leadwires |
|
Electrical Ratings, Contacts (full load) |
N.O. 8.0A, N.C., 7.0A, Aux. 2.0A @ 240 Vac; N.O. 14.0A, N.C. 14.0A, Aux. 3.0A @ 120 Vac |
|
Electrical Ratings, Contacts (locked rotor) |
N.O. 48.0 A, N.C. 42.0 A, Aux. 12.0 A @ 240 Vac; N.O. 84.0 A, N.C. 84.0 A, Aux. 18.0 A @ 120 Vac |
|
Electrical Ratings, Contacts (resistive) |
N.O. 8.0 A, N.C. 7.0 A, Aux. 2.0 A @ 240 Vac; N.O. 16.0 A, N.C. 14.0 A, Aux. 3.0 A @ 120 Vac |
|
Dimensions (in.) |
2 11/16 in. high x 2 1/2 in. wide x 3 7/16 in. deep |
|
Dimensions (mm) |
68 mm high x 64 mm wide x 87 mm deep |
|
Temperature Ratings (F) |
115 F |
|
Temperature Ratings (C) |
46 C |
|
Approvals, Underwriters Laboratories Inc |
UL Listed: File No. E14480, Vol. 1, Sec. 3, Guide No. NLDX |
|
Approvals, Canadian Standards Association |
Certified: File No. LR95329-1 |
|