Quality & Safety
Our Company
Our History
Homes
Buildings University
Press Releases
Communications
Product Information
Upcoming Events
Homes
Buildings
Bulletins
Links
Point of Purchase Items
General
Catalog
Account
Ordering
Demo
HOME
ABOUT US
PRODUCTS
TRAINING
NEWS & EVENTS
SUPPORT & RESOURCES
CONTACT US
HELP
VIEW QUOTE
Product Search
Buildings
Homes
Applications & Downloads
Cross Reference
Product Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>
Contactors
>
Defrost Controls
>
Electronic Timer Boards
>
Flue Dampers
>
Pilots, Thermocouples and Ignition
>
Gas Ignition Controls
>
Gas Valves for Residential
>
Aquastats (OTC Aquatrols)
>
Integrated Furnace Controls
>
Oil Heating Valves
>
Oil Primary Controls
>
Pressure Switches
>
Relays and Controls
>
Transformers
EnviraCOM Communications
Water Control
Training Materials & Product Literature
Loading ...
Tradeline Catalog Printed Version (66 MB)
Tradeline Catalog CD-ROM version (66 MB)
ACI Contractor
Residential Contractor
Distributor
> Relays and Controls
> R4222
R4222B1082
120 V General Purpose Relay with Spdt switching
Locate Distributors
Product Specifications
Literature and Documents
Overview
Provide general purpose switching for refrigeration and air conditioning equipment, appliances, vending machines and similar applications.
Loading ...
Features
• Molded terminal numbers and circuit diagram on top of relay provide easy identification for wiring and checking system operation.
• Untaped coil assures cooler operation.
• Laminated magnet construction for higher efficiency.
• Base designed for easy replacement of competitive relays.
• Single 1/4" quick connect coil terminals.
• Plug compatible with Steveco 90-340 and Mars 90340.
Product Specifications
Back To Top
Description
120 V General Purpose Relay with Spdt switching
Coil Ratings Voltage
120 V
Switching
SPDT
Electrical Connections (main)
1/4 in. quick-connect terminals
Electrical Ratings, Contacts (full load)
3 A @ 480 Vac; 6 A @ 208 Vac, 240 Vac, 277 Vac; 12 A @ 120 Vac
Electrical Ratings, Contacts (locked rotor)
18 A @ 480 Vac; 35 A @ 208 Vac, 240 Vac, 277 Vac, 60 A @ 120 Vac
Electrical Ratings, Contacts (resistive)
10 A @ 480 Vac; 20.8 A @ 120 Vac, 208 Vac, 240 Vac, 277 Vac
Pilot Duty Ratings
Minimum: 3 VA @ 24 Vac, 120 Vac, & 480 Vac; Maximum: 25 VA @ 24 Vac, 125 VA @ 120 Vac, 240 Vac, & 480 Vac; Resistive: 3 A @ 277 Vac (0.75 power factor); Powerpile: (Normally Open Contacts Only) 0.25 A @ 0.25 to 12 Vdc
Frequency
50 Hz
Frequency
60 Hz
Dimensions (in.)
1 7/8 in. high x 2 5/32 in. wide x 2 3/8 in. deep
Dimensions (mm)
48 mm high x 55 mm wide x 60 mm deep.
Temperature Ratings (F)
-20 F to +150 F
Temperature Ratings (C)
-29 C to +66 C
Approvals, Underwriters Laboratories Inc
UL Component Recognized
Approvals, Canadian Standards Association
Approved
Approvals, CE
Approved
Tradeline Value
Tradeline
Literature and other Resources Download
Back To Top
Installation Instructions - (R4222A-H Switching Relays)
Product Data - (R4222 Switching Relays)
Download
Welcome
Login to My Account
New User Registration
Find Quote