HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
>Hydronic Heating
>Water Flow Controls
>Water Quality
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
R182C1051
Switching relay with internal transformer, two line voltage SPDT relays

Locate Distributors Product Specifications   Literature and Documents
Overview
Enclosed intermediate relays for 24 volt thermostat control of line voltage devices.

Loading ...
Product Specifications  Back To Top
Description Switching relay with internal transformer, two line voltage SPDT relays
Application For 24 V thermostat control of line voltage devices
Switching Action DPDT
Coil Ratings Current 0.35A
Coil Ratings Voltage 24 Vac, 50/60 Hz
Transformer Primary Rating 120 Vac, 50/60 Hz
Transformer Secondary Rating 24 Vac, 50/60 Hz
Thermostat Compatibility Low voltage 2 or 3-wire
Dimensions (in.) 5 1/4 in. long x 4 1/4 in. wide x 3 in. deep
Dimensions (mm) 133 mm long x 108 mm wide x 77 mm deep
Electrical Connections (Control Circuit) 2 or 3-wire
Electrical Ratings (Primary Voltage) 120V, 50/60 Hz
Contacts Electrical Ratings (120 Vac AFL) 7.4A
Contacts Electrical Ratings (120 Vac ALR) 44.4A
Contacts Electrical Ratings (240 Vac AFL) 3.7A
Contacts Electrical Ratings (240 Vac ALR) 22.2A
Approvals, Underwriters Laboratories Inc Listed: File No. E4436, Guide No. XAPX
Approvals, Canadian Standards Association Certified
Tradeline Value Tradeline

Literature and other Resources Download Back To Top
Installation Instructions - (R182J Switching Relays)
Installation Instructions - (R182A Switching Relays)
Product Data - (R182J Switching Relays)
Installation Instructions - (R182J Switching Relays)
Installation Instructions - (R182J Switching Relays-TRADELINE)
Switiching Relay Main(Photo_BW - Web Quality Image)
Switiching Relay Main(Photo_BW - Print Quality Image)
Switching Relay Main(Photo_BW - Web Quality Image)
Switching Relay Main(Photo_BW - Print Quality Image)
R182 Fire and Smoke Alarm Control Center Ad Slick(LineArt)
R182 Fire and Smoke Alarm Control Center Ad Slick(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration