HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
>Networked Zoning
>Conventional Zoning
>Zoning Dampers
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
M847D1012
Spring return, direct mount, two position, 24 Vac

Locate Distributors Product Specifications  
Overview
The M847D is a two position, 24 Vac spring return actuator designed to operate ARD, EARD and ZD zone dampers.

Loading ...
Features

• Low voltage, spring-return damper actuator.
• Equipped with anti-rotation and drive shaft extensions for direct mounting to 7/16 inch diameter coupling style dampers.
• Adjustable range stops.
• Direct replacement for M847D1004
Product Specifications  Back To Top
Description Spring Return Damper Actuator
Application Damper Actuator
Motor Mount Direct connection to damper shaft
Motor Type Spring return
Motor Timing 30 seconds powered/10 seconds spring return
Wires to Motor 2
Other Motor Information Range stops
Voltage 24V
Size (in.) 4 1/2 in. high x 2 3/8 in. wide x 3 3/8 in. deep

Welcome

Login to My Account 
New User Registration