HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
LP915A1077
Pneumatic Temperature Sensor, Liquid-filled, 18 1/2 ft., 25 to 125 F

Locate Distributors Product Specifications   Literature and Documents
Overview
One-pipe, direct-acting temperature sensor used with RP908/RP920 Controllers to provide proportional control of pneumatic valve or damper actuators. Averaging, liquid-filled element for duct mounting.

Loading ...
Features

• Easily formed into variety of configurations to assure sensing of average temperatures.
• Continuous temperature indication available by using receiver gage.
Product Specifications  Back To Top
Description Pneumatic Temperature Sensor, Liquid-filled, 18 1/2 ft., 25 to 125 F
Application Type Temperature Sensor
Temperature Sensing Range (F) 25 F to 125 F
Temperature Sensing Range (C) -4 C to +52 C
Number of Pipes 1
Action Direct Acting
Sensor Element Liquid-filled
Element Length (in.) 18 1/2 ft
Element Length (mm) 5.6m
Airflow Usage 0.019 scfm (540 sccm)
Connections Push-on barb for 5/32 in. (4 mm) and 1/4 in. (6 mm) O.D. tubing
Mounting Duct mount
Dimensions (in.) 3 in. high x 1 7/8 in. wide x 1 1/2 in. deep
Dimensions (mm) 76 mm high x 44 mm wide x 33 mm deep
Maximum Safe Operating Pressure (psi) 25 psi
Maximum Safe Operating Pressure (kPa) 172 kPa
Output Pressure Range (psi) 3 psi to 15 psi
Output Pressure Range (kPa) 21 kPa to 103 kPa
Supply Pressure (psi) 18 psi
Supply Pressure (kPa) 124 kPa
Maximum Operating Temperature (F) 225 F
Maximum Operating Temperature (C) 118 C

Literature and other Resources Download Back To Top
Service Data - (LP915A Pneumatic Temperature Sensors)
Installation Instructions - (LP915A Pneumatic Temperature Sensors English/French)
Specification Data - (LP915A Pneumatic Temperature Sensors)
Eng Data - (LP915A Pneumatic Temperature Sensors)
LP914A Duct Mounted installation Installation(LineArt)
LP914A Duct Mounted installation Installation(LineArt - Web Quality Image)
LP914A dimensions Dimension(LineArt)
LP914A dimensions Dimension(LineArt - Web Quality Image)
LP914 Wall model mounting Bracket Dimension(LineArt)
LP914 Wall model mounting Bracket Dimension(LineArt - Web Quality Image)
LP914A mounted in an existing LP902 well Installation(LineArt)
LP914A mounted in an existing LP902 well Installation(LineArt - Web Quality Image)
314439 Capillary clip for LP914 or LP915 Callouts(LineArt)
314439 Capillary clip for LP914 or LP915 Callouts(LineArt - Web Quality Image)
Sensor element mounted in duct using perforated strap iron support Installation(LineArt)
Sensor element mounted in duct using perforated strap iron support Installation(LineArt - Web Quality Image)
LP914A well mounted installation and sensor dimension Exploded(LineArt)
LP914A well mounted installation and sensor dimension Exploded(LineArt - Web Quality Image)
LP915A duct mounted installation Installation(LineArt)
LP915A duct mounted installation Installation(LineArt - Web Quality Image)
LP915A dimensions Dimension(LineArt)
LP915A dimensions Dimension(LineArt - Web Quality Image)
Alternate mounting using 314439 capillary clip Installation(LineArt)
Alternate mounting using 314439 capillary clip Installation(LineArt - Web Quality Image)
Pneumatic Temperature Sensor Main(Photo_BW - Web Quality Image)
Pneumatic Temperature Sensor Main(Photo_BW - Print Quality Image)
Pneumatic Temperature Sensor Main(Photo_Color - Web Quality Image)
Pneumatic Temperature Sensor Main(Photo_Color - Print Quality Image)
Typical Duct Mounted Piping for LP915A Pneumatic Temperature Sensor Wiring(LineArt)
Typical Duct Mounted Piping for LP915A Pneumatic Temperature Sensor Wiring(LineArt - Web Quality Image)
Duct mounting LP914 Installation(LineArt)
Duct mounting LP914 Installation(LineArt - Web Quality Image)
Dimensions for LP914 Dimension(LineArt)
Dimensions for LP914 Dimension(LineArt - Web Quality Image)
Dimensions for LP914 LP915 Mounting wall bracket Dimension(LineArt)
Dimensions for LP914 LP915 Mounting wall bracket Dimension(LineArt - Web Quality Image)
Well mounting LP914 LP902 Installation(LineArt)
Well mounting LP914 LP902 Installation(LineArt - Web Quality Image)
314439 Capillary clip part for LP914 LP915 Installation(LineArt)
314439 Capillary clip part for LP914 LP915 Installation(LineArt - Web Quality Image)
Sensor element mounting in Duct for LP914 LP915 Installation(LineArt)
Sensor element mounting in Duct for LP914 LP915 Installation(LineArt - Web Quality Image)
Exploded view of Installation and well sizes for LP914 Exploded(LineArt)
Exploded view of Installation and well sizes for LP914 Exploded(LineArt - Web Quality Image)
Exploded view of Installation with wall mount for LP914 Exploded(LineArt)
Exploded view of Installation with wall mount for LP914 Exploded(LineArt - Web Quality Image)
Exploded view of Installation with duct mount for LP915 Exploded(LineArt)
Exploded view of Installation with duct mount for LP915 Exploded(LineArt - Web Quality Image)
Dimensions for LP915 Dimension(LineArt)
Dimensions for LP915 Dimension(LineArt - Web Quality Image)
Alternate Sensor element mounting in Duct for LP914 LP915 using 314439 Installation(LineArt)
Alternate Sensor element mounting in Duct for LP914 LP915 using 314439 Installation(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration