HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
LP914A1052
Pneumatic Temperature Sensor, Rod and tube, 7 in., 40 to 240 F

Locate Distributors Product Specifications   Literature and Documents
Overview
One-pipe, direct-acting temperature sensor used with RP908/RP920 Controllers to provide proportional control of pneumatic valve or damper actuators. Rod and tube insertion element for duct, well, or through-the-wall mounting.

Loading ...
Features

• Corrosion resistant.
• Continuous temperature indication available by using receiver gage.
Product Specifications  Back To Top
Description Pneumatic Temperature Sensor, Rod and tube, 7 in., 40 to 240 F
Application Type Temperature Sensor
Temperature Sensing Range (F) 40 F to 240 F
Temperature Sensing Range (C) 5 C to 115 C
Number of Pipes 1
Action Direct Acting
Sensor Element Rod and tube
Element Length (in.) 7 in.
Element Length (mm) 178 mm
Airflow Usage 0.019 scfm (540 sccm)
Connections Push-on barb for 5/32 in. (4 mm) and 1/4 in. (6 mm) O.D. tubing
Mounting Well
Dimensions (in.) Body: 2 in. high x 2 1/2 in. wide
Dimensions (mm) Body: 51 mm high x 64 mm wide
Maximum Safe Operating Pressure (psi) 25 psi
Maximum Safe Operating Pressure (kPa) 172 kPa
Output Pressure Range (psi) 3 psi to 15 psi
Output Pressure Range (kPa) 21 kPa to 103 kPa
Supply Pressure (psi) 18 psi
Supply Pressure (kPa) 124 kPa
Maximum Operating Temperature (F) 265 F
Maximum Operating Temperature (C) 129 C

Literature and other Resources Download Back To Top
Service Data - (LP914A Pneumatic Temperature Sensors)
Installation Instructions - (LP914A Pneumatic Temperature Sensors English/French)
Specification Data - (LP914A Pneumatic Temperature Sensors)
Eng Data - (LP914A Pneumatic Temperature Sensors)
LP914A Duct Mounted installation Installation(LineArt)
LP914A Duct Mounted installation Installation(LineArt - Web Quality Image)
LP914A dimensions Dimension(LineArt)
LP914A dimensions Dimension(LineArt - Web Quality Image)
LP914 Wall model mounting Bracket Dimension(LineArt)
LP914 Wall model mounting Bracket Dimension(LineArt - Web Quality Image)
LP914A mounted in an existing LP902 well Installation(LineArt)
LP914A mounted in an existing LP902 well Installation(LineArt - Web Quality Image)
314439 Capillary clip for LP914 or LP915 Callouts(LineArt)
314439 Capillary clip for LP914 or LP915 Callouts(LineArt - Web Quality Image)
Sensor element mounted in duct using perforated strap iron support Installation(LineArt)
Sensor element mounted in duct using perforated strap iron support Installation(LineArt - Web Quality Image)
LP914A well mounted installation and sensor dimension Exploded(LineArt)
LP914A well mounted installation and sensor dimension Exploded(LineArt - Web Quality Image)
LP915A duct mounted installation Installation(LineArt)
LP915A duct mounted installation Installation(LineArt - Web Quality Image)
LP915A dimensions Dimension(LineArt)
LP915A dimensions Dimension(LineArt - Web Quality Image)
Alternate mounting using 314439 capillary clip Installation(LineArt)
Alternate mounting using 314439 capillary clip Installation(LineArt - Web Quality Image)
Typical Duct Mounted Piping for LP914A Pneumatic Temperature Sensor Wiring(LineArt)
Typical Duct Mounted Piping for LP914A Pneumatic Temperature Sensor Wiring(LineArt - Web Quality Image)
Pneumatic Temperature Sensor Installation(LineArt)
Pneumatic Temperature Sensor Installation(LineArt - Web Quality Image)
Pneumatic Temperature Sensor Installation(LineArt)
Pneumatic Temperature Sensor Installation(LineArt - Web Quality Image)
Pneumatic Temperature Sensors Ad Slick(LineArt)
Pneumatic Temperature Sensors Ad Slick(LineArt - Web Quality Image)
Duct mounting LP914 Installation(LineArt)
Duct mounting LP914 Installation(LineArt - Web Quality Image)
Dimensions for LP914 Dimension(LineArt)
Dimensions for LP914 Dimension(LineArt - Web Quality Image)
Dimensions for LP914 LP915 Mounting wall bracket Dimension(LineArt)
Dimensions for LP914 LP915 Mounting wall bracket Dimension(LineArt - Web Quality Image)
Well mounting LP914 LP902 Installation(LineArt)
Well mounting LP914 LP902 Installation(LineArt - Web Quality Image)
314439 Capillary clip part for LP914 LP915 Installation(LineArt)
314439 Capillary clip part for LP914 LP915 Installation(LineArt - Web Quality Image)
Sensor element mounting in Duct for LP914 LP915 Installation(LineArt)
Sensor element mounting in Duct for LP914 LP915 Installation(LineArt - Web Quality Image)
Exploded view of Installation and well sizes for LP914 Exploded(LineArt)
Exploded view of Installation and well sizes for LP914 Exploded(LineArt - Web Quality Image)
Exploded view of Installation with wall mount for LP914 Exploded(LineArt)
Exploded view of Installation with wall mount for LP914 Exploded(LineArt - Web Quality Image)
Exploded view of Installation with duct mount for LP915 Exploded(LineArt)
Exploded view of Installation with duct mount for LP915 Exploded(LineArt - Web Quality Image)
Dimensions for LP915 Dimension(LineArt)
Dimensions for LP915 Dimension(LineArt - Web Quality Image)
Alternate Sensor element mounting in Duct for LP914 LP915 using 314439 Installation(LineArt)
Alternate Sensor element mounting in Duct for LP914 LP915 using 314439 Installation(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration