HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
>EnviraLINK
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
L7224U1002
120 Vac Oil Electronic Aquastat® Controller with Enviracom communication and troubleshooting Leds

Locate Distributors Product Specifications   Literature and Documents


Loading ...
Product Specifications  Back To Top
Description 120 Vac Oil Electronic Aquastat® Controller with Enviracom communication and troubleshooting Leds
Application Oil Aquastat Controller
Operating Range, Low Limit (F) 110 F to 220 F
Operating Range, Low Limit (C) 43 C to 104 C
Operating Range, High Limit (F) 130 F to 240 F
Operating Range, High Limit (C) 54 C to 116 C
Differential Temperature (F) High limit : 5-20 F adj.; low limit: 10-25 F adj.
Electrical Ratings (burner AFL) 7.4 A @ 120 Vac
Electrical Ratings (burner ALR) 44.4 A inrush
Electrical Ratings (circulator AFL) 7.4 A @ 120 Vac
Electrical Ratings (circulator ALR) 44.4 A inrush
Voltage 120 Vac
Frequency 60 Hz
Maximum Power Consumption 2000 VA
Dimensions (in.) 7 1/8 in. high x 4 1/4 in. wide x 2 5/8 in. deep
Dimensions (mm) 181 mm high x 109 mm wide x 67 mm deep
Mounting Well mount, horizontal or vertical position, or flush mounted remote from the well.
Operating Humidity Range (% RH) 0 to 95% RH, non-condensing
Maximum Ambient Temperature (F) 150 F
Maximum Ambient Temperature (C) 66 C
Minimum Ambient Temperature (F) -30 F
Minimum Ambient Temperature (C) -9 C
Approvals, Underwriters Laboratories Inc Recognized

Literature and other Resources Download Back To Top
Installation Instructions - (L7224A Oil Electronic Aquastat Controllers)
Installation Instructions - (L7224U Oil Electronic Aquastat Controller)
Sell Sheet - (L7224U L7224U Universal Electronic Aquastat)
Technician's Quick Reference Guide - (L7224 Series Oil Electronic Aquastat Controller)
Sell Sheet - (L7224U L7224U Universal Electronic Aquastat (French))
competitive comparison - (L7224U Honeywell vs. HydroStat Aquastat Controllers)
POP Display - (L7224U L7224U Universal Electronic Aquastat acrylic product display)
L7224A,C multizone system with circulator connections and EnviraCOM" thermostat Wiring(LineArt)
L7224A,C multizone system with circulator connections and EnviraCOM" thermostat Wiring(LineArt - Web Quality Image)
L7224A,C multizone system with circulator connections Wiring(LineArt)
L7224A,C multizone system with circulator connections Wiring(LineArt - Web Quality Image)
L7224A,C; L7248A,C,L Oil Electronic Aquastat Controller, wiring Wiring(LineArt)
L7224A,C; L7248A,C,L Oil Electronic Aquastat Controller, wiring Wiring(LineArt - Web Quality Image)
The L7224U Oil Electronic Aquastat® Controllers Cover Off(Photo_BW - Web Quality Image)
The L7224U Oil Electronic Aquastat® Controllers Cover Off(Photo_BW - Print Quality Image)
The L7224U Oil Electronic Aquastat® Controllers with Cover and Jumper Cover Off(Photo_BW - Web Quality Image)
The L7224U Oil Electronic Aquastat® Controllers with Cover and Jumper Cover Off(Photo_BW - Print Quality Image)
The L7224U Oil Electronic Aquastat® Controllers with Jumper Cover Off(Photo_BW - Web Quality Image)
The L7224U Oil Electronic Aquastat® Controllers with Jumper Cover Off(Photo_BW - Print Quality Image)
The L7224U Oil Electronic Aquastat® Controllers Cover Off(Photo_Color - Web Quality Image)
The L7224U Oil Electronic Aquastat® Controllers Cover Off(Photo_Color - Print Quality Image)
The L7224U Oil Electronic Aquastat® Controllers with Cover and Jumper Cover Off(Photo_Color - Web Quality Image)
The L7224U Oil Electronic Aquastat® Controllers with Cover and Jumper Cover Off(Photo_Color - Print Quality Image)
The L7224U Oil Electronic Aquastat® Controllers with Jumper Cover Off(Photo_Color - Web Quality Image)
The L7224U Oil Electronic Aquastat® Controllers with Jumper Cover Off(Photo_Color - Print Quality Image)
Multizone system with circulator connections Callouts(LineArt)
Multizone system with circulator connections Callouts(LineArt - Web Quality Image)
Replacement sensor installation Installation(LineArt)
Replacement sensor installation Installation(LineArt - Web Quality Image)
Circuit board, showing sensor connection and well holes for vertical mount Callouts(LineArt)
Circuit board, showing sensor connection and well holes for vertical mount Callouts(LineArt - Web Quality Image)
Single Zone Connections Callouts(LineArt)
Single Zone Connections Callouts(LineArt - Web Quality Image)
Multizone system with circulator connections Callouts(LineArt)
Multizone system with circulator connections Callouts(LineArt - Web Quality Image)
Mounting Dimensions Dimension(LineArt)
Mounting Dimensions Dimension(LineArt - Web Quality Image)
Circuit board, showing sensor connection and well holes for horizontal mount Callouts(LineArt)
Circuit board, showing sensor connection and well holes for horizontal mount Callouts(LineArt - Web Quality Image)
Display readout definitions Chart(LineArt)
Display readout definitions Chart(LineArt - Web Quality Image)
Setpoints and differentials Callouts(LineArt)
Setpoints and differentials Callouts(LineArt - Web Quality Image)
L7224U Front(Photo_BW - Web Quality Image)
L7224U Front(Photo_BW - Print Quality Image)
L7224U Front(Photo_Color - Web Quality Image)
L7224U Front(Photo_Color - Print Quality Image)
Gas Valve Cut-Away(LineArt)
Gas Valve Cut-Away(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration