Quality & Safety
Our Company
Our History
Homes
Buildings
Press Releases
Communications
Product Information
Upcoming Events
Homes
Buildings
Bulletins
Links
Point of Purchase Items
General
Catalog
Account
Ordering
Demo
HOME
ABOUT US
PRODUCTS
TRAINING
NEWS & EVENTS
SUPPORT & RESOURCES
CONTACT US
HELP
VIEW QUOTE
Product Search
Buildings
Homes
Applications & Downloads
Cross Reference
Product Selection Tool
Thermostats
Whole House Air Quality
>
Air Cleaners
>
Dehumidification
>
Humidification
>
Ultraviolet Air Treatment
>
Ventilation
>
Carbon Monoxide Detection
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature
Loading ...
Tradeline Catalog Printed Version (114 MB)
Tradeline Catalog CD-ROM version (50 MB)
ACI Contractor
Residential Contractor
Distributor
> Ventilation
> HR150B
HR150B1005
Heat Recovery Ventilator 150 CFM
Locate Distributors
Product Specifications
Literature and Documents
Overview
Perfect Window™ Fresh Air Heat Recovery Ventilation Systems is heat recovery ventilators provide proper levels of ventilation with energy savings by transferring heat between the exhaust and fresh air streams.
Loading ...
Features
• Includes heat transfer core, pre-filters, fan and blower assembly, and defrost.
• Provides ventilation that helps contractors meet ASHRAE 62-89.
• Automatic, economical, built-in defrost for operation to design temperatures of -40F.
• Electronic ventilation fan timer option.
• Low voltage, high-speed override.
• Variable fan speed control.
• Easy-to-clean cross-flow aluminum core assures years of trouble-free operation.
• Insulated cabinet.
• Rugged steel cabinet.
• Quiet operation.
• Permanent (washable) pre-filters.
• Integral balancing dampers.
• Includes vibration isolation hardware and duct collars.
Product Specifications
Back To Top
Application
Heat Recovery Ventilator
Temperature Recovery
0.8
Airflow Capacity (external static pressure)
188 cfm (0.2 in. wc)
Defrost Control
Built-in Defrost
Type of Core
Aluminum cross flow core
Current Draw, Nominal (minimum speed)
0.7 A
Current Draw, Nominal (maximum speed)
1.7 A
Electrical Ratings
120 Vac
Frequency
60 Hz
Characteristics
Heat Recovery Ventilator 150 CFM
Tradeline Value
Tradeline
Literature and other Resources Download
Back To Top
Owners Manual - (HR150, HR200 Perfect Window Fresh Air Ventilation Systems)
Product Data - (HR150, HR200, HR205, ER150, ER200 Perfect Window Fresh Air Ventilation Systems)
Download
Welcome
Login to My Account
New User Registration
Find Quote