HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Thermostats
Whole House Air Quality
>Humidification
>Air Cleaners
>Dehumidification
>Ultraviolet Air Treatment
>Ventilation
>Carbon Monoxide Detection
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Processing ...
Environmental & Combustion Controls
HE265H8908
Bypass Flow-through Humidifier, summer shut-off damper humidifier pad, mounting template, self-piercing saddle valve 24 Vac transformer and wire, humidistat

Locate Distributors Product Specifications   Literature and Documents
Overview
Bypass Flow-through Humidifiers use the warm air furnace blower to provide whole house humidification.

Processing ...
Product Prices
HE265H8908/U

Features

• Humidifier pad is coated with AGION antimicrobial agent.
• Preassembled for quicker installation.
• Small footprint, light weight and reversible components allow for easy mounting on either warm air supply or cold air return of any forced air furnace.
• Interior components designed for quick maintenance and service.
• Option of automatic humidity control or standard humidistat.
• Standard tested per ARI Standard 610.
Product Specifications  Back To Top
Description Bypass flow-through humidifier with H8908A humidistat.
Application Humidification
Type Steam
Capacity (gal. per day) 17 gal. per day
Capacity (liter per day) 64 L per day
Voltage 120 Vac
Electrical Ratings 0.5A
Frequency 60 Hz
Color White and Blue
Mounting Duct or Remote Mount (up to 20 feet)
Temperature Range (C) 1.1C-40C
Plenum Opening (in.) 12 5/8 in. high x 9 3/4 in. wide
Plenum Opening (mm) 321 mm high x 248 mm wide
Dimensions (in.) 19 in. high x 11 1/4 in. wide x 9 in. deep
Dimensions (mm) 345 mm high x 425 mm wide x 235 mm deep
Approvals, Underwriters Laboratories Inc UL/cUL Listed Report E185662
Includes Humidifier, summer shut-off damper humidifier pad, mounting template, self-piercing saddle valve 24 Vac transformer and wire, standard humidistat
Tradeline Value Tradeline
Bypass Duct Opening (Diameter) (in.) 6 in.
Bypass Duct Opening (Diameter) (mm) 152 mm

Literature and other Resources Download Back To Top
Addendum - (HE265A Bypass Flow-Through Humidifier - English/French)
Product Data - (HE265B Bypass Flow-Through Humidifier - Enviracaire Elite)
Installation Instructions - (HE265A By-Pass Flow-Through Humidifier -Tradeline Enviracaire Elite (English and French))
Sell Sheet - (HE265 HE225/265 Whole-house Bypass Humidifier)
5x7 postcard - (HE265 HE225-HE265 Bypass Whole-house Humidifier)
Owner's Guide - (HE265B Enviracaire Elite Whole House Bypass Flow-Through Humidifier with AgIon (English, French))
Enviracaire Elite Bypass Humidifier Parts list Exploded(LineArt)
Enviracaire Elite Bypass Humidifier Parts list Exploded(LineArt - Web Quality Image)
HUMIDIFIER HE265 dimensions Dimension(LineArt)
HUMIDIFIER HE265 dimensions Dimension(LineArt - Web Quality Image)
Bypass Flow-through Humidifier with damper Multiple Parts(Photo_BW - Web Quality Image)
Bypass Flow-through Humidifier with damper Multiple Parts(Photo_BW - Print Quality Image)
Bypass Flow-through Humidifier with damper Multiple Parts(Photo_BW - Web Quality Image)
Bypass Flow-through Humidifier with damper Multiple Parts(Photo_BW - Print Quality Image)
Bypass Flow-through Humidifier with damper Multiple Parts(Photo_Color - Web Quality Image)
Bypass Flow-through Humidifier with damper Multiple Parts(Photo_Color - Print Quality Image)
Bypass Flow-through Humidifier with damper Multiple Parts(Photo_Color - Web Quality Image)
Bypass Flow-through Humidifier with damper Multiple Parts(Photo_Color - Print Quality Image)
HE265 Enviracaire Elite By-pass Flow-through Humidifier Dimension(LineArt)
HE265 Enviracaire Elite By-pass Flow-through Humidifier Dimension(LineArt - Web Quality Image)
By-pass Flow-through Humidifier Dimension(LineArt)
By-pass Flow-through Humidifier Dimension(LineArt - Web Quality Image)
HE225, HE265 Exploded(LineArt)
HE225, HE265 Exploded(LineArt - Web Quality Image)
HE265 Ad Slick(LineArt)
HE265 Ad Slick(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram