HOMEABOUT USPRODUCTSNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
>Air Cleaners
>Ultraviolet Air Treatment
>Ventilation
>Humidification
>Carbon Monoxide Detection
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
HE260B1000
By-pass Flow-through Humidifier, humidifier pad, mounting template, self-piercing saddle valve 24 Vac transformer and wire, and H1008 HumidiCalc™ Automatic Humidistat

Locate Distributors Product Specifications   Literature and Documents
Overview
Bypass Flow-through Humidifiers use the warm air furnace blower to provide whole house humidification.

This product is obsolete. It can be purchased while supply lasts, or you can look for a replacement in the cross-reference.
Loading ...
Features

• Preassembled for quicker installation.
• Small footprint, light weight and reversible components allow for easy mounting on either warm air supply or cold air return of any forced air furnace.
• Interior components designed for quick maintenance and service.
• Includes easy-to-use humidistat which mounts on the wall or duct for more installation flexibility.
• Perfect Climate Comfort Center™ control can be installed to replace both the thermostat and humidistat for improved aesthetics and convenience.
• Standard tested per ARI Standard 610.
Product Specifications  Back To Top
Description by-pass Flow Through Humidifier with H1008 HumidiCalc™ Automatic Humidistat
Application Humidification
Type By-pass Flow-Through
Capacity (gal. per day) 17 gal. per day
Capacity (liter per day) 64 L per day
Voltage 24 Vac
Electrical Ratings 0.5A
Frequency 60 Hz
Color White
Mounting Duct mount
By-pass Duct Opening (Diameter) (in.) 6 in.
By-pass Duct Opening (Diameter) (mm) 152 mm
Plenum Opening (in.) 12 5/8 in. high x 9 3/4 in. wide
Plenum Opening (mm) 321 mm high x 248 mm wide
Dimensions (in.) 16 3/4 in. high x 13 9/16 in. wide x 9 1/4 in. deep
Dimensions (mm) 345 mm high x 425 mm wide x 235 mm deep
Approvals, Underwriters Laboratories Inc UL/CUL Listed Report E185662
Includes By-pass Flow-through Humidifier, humidifier pad, mounting template, self-piercing saddle valve 24 Vac transformer and wire, and H1008 HumidiCalc™ Automatic Humidistat
Tradeline Value Tradeline

Literature and other Resources Download Back To Top
Specification Data - (HE260A, HE260B By-Pass Flow-Through Humidifier)
Installation Instructions - (HE260A, HE260B Bypass Flow-Through Humidifier -Tradeline ENGLISH/FRENCH)
Product Data - (HE220A, HE220B, HE260A, HE260B ByPass Flow-Through Humidifier)
Owners Manual - (HE220A, HE220B, HE260A, HE260B By-Pass FLow-Through Humidifier)
Direct Mail postcard - (HE260 Whole-House Humidifier)
direct mail postcard - (HE220, HE260 HE220/260 Bypass Flow Through Humidifiers)
Installation Instructions - (HE220, HE260 Humidifier Installation Kit)
Installation Instructions, Owners Gu - (HE220, HE260 Humidifier and Installation Kit)
Installation Template - (HE220, HE260 Humidifier -Tradeline, English and French)
Download

Welcome

 

Login is not allowed
at this time.

Find Quote