HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
>Air Cleaners
>Dehumidification
>Humidification
>Ultraviolet Air Treatment
>Ventilation
>Carbon Monoxide Detection
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
HE225B1004
By-pass Flow-through Humidifier, summer shut-off damper humidifier pad, mounting template, self-piercing saddle valve 24 Vac transformer and wire, humidistat

Locate Distributors Product Specifications   Literature and Documents
Overview
Bypass Flow-through Humidifiers use the warm air furnace blower to provide whole house humidification.

Loading ...
Features

• Humidifier pad is coated with AGION antimicrobial agent.
• Preassembled for quicker installation.
• Small footprint, light weight and reversible components allow for easy mounting on either warm air supply or cold air return of any forced air furnace.
• Interior components designed for quick maintenance and service.
• Option of automatic humidity control or standard humidistat.
• Standard tested per ARI Standard 610.
Product Specifications  Back To Top
Description by-pass Flow Through Humidifier with H1008 HumidiCalcâ„¢ Automatic Humidistat
Application Humidification
Type By-pass Flow-Through
Capacity (gal. per day) 12 gal. per day
Capacity (liter per day) 46 L per day
Voltage 24 Vac
Electrical Ratings 0.5A
Frequency 60 Hz
Color White and Blue
Mounting Duct mount
By-pass Duct Opening (Diameter) (in.) 6 in.
By-pass Duct Opening (Diameter) (mm) 152 mm
Plenum Opening (in.) 9 7/16 in. high x 9 5/18 in. wide
Plenum Opening (mm) 241 mm high x 238 mm wide
Dimensions (in.) 13 9/16 in. high x 12 in. wide x 9 1/8 in. deep
Dimensions (mm) 345 mm high x 305 mm wide x 232 mm deep
Approvals, Underwriters Laboratories Inc UL/CUL Listed Report E185662
Includes By-pass Flow-through Humidifier, summer shut-off damper humidifier pad, mounting template, self-piercing saddle valve 24 Vac transformer and wire, automatic humidistat
Tradeline Value Tradeline

Literature and other Resources Download Back To Top
Sell Sheet - (HE225, HE265 HE225/265 Whole-house Bypass Humidifier)
Owner's Guide - (HE225A, HE225B, HE265A, HE265B By-Pass Flow-Through Humidifiers with Aglon - English/French - Enviracaire Elite)
Direct Mail postcard - (HE225 Whole-House Humidifier)
Competitive Comparison - (HE225, HE265, HE365 HE225-HE265-HE365 Humidifiers (French))
Sell Sheet - (HE225/265 HE225/265 Bypass Humidifier - French)
Competitive Comparison - (HE225 - HE265 - HE365 HE225 - HE265 - HE365 Humidifiers Competitive Comparison)
5x7 postcard - (HE225, HE265 HE225-HE265 Bypass Whole-house Humidifier)
Installation Instructions - (HE225A, HE225B Bypass Flow-Through Humidifier -Tradeline Enviracaire Elite ENGLISH/FRENCH)
Addendum - (HE225A, HE225B, HE265A, HE265B Bypass Flow-Through Humidifier - English/French)
Product Data - (HE225A, HE225B, HE265A, HE265B Bypass Flow-Through Humidifier - Enviracaire Elite)
Download

Welcome

Login to My Account 
New User Registration