HOMEABOUT USPRODUCTSNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
>Air Cleaners
>Ultraviolet Air Treatment
>Ventilation
>Humidification
>Carbon Monoxide Detection
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
F500A1000
Whole House HEPA Air Cleaner

Locate Distributors Product Specifications   Literature and Documents
Overview
The F500 Whole House HEPA Air Cleaner connects to the return air duct of a forced air system or can be independently ducted. The HEPA filter captures 99.97% of the particles from the air that passes through the filter. The F500 Whole House Filtration System includes HEPA filter, 2" pleated prefilter, carbon-odor filter and motor/blower. Isolation mounting straps and HEPA AIRWATCH Indicator are also included. F500A: Standard cabinet for mounting in conditioned spaces. F500B: Insulated cabinet for mounting in unconditioned spaces.

Loading ...
Features

• HEPA media captures at least 99.97% of 0.3 micron particles that pass through it.
• Application for forced air systems or stand-alone.
• Power cord plugs into grounded 120 Vac electrical outlet.
• Requires no maintenance except periodic media filter replacement.
• Quiet operation.
• Quick and easy media filter replacement.
• Wall-mounted AIRWATCH Indicator (included) provides filter change reminders for each of the three filters.
• Easy installation.
• Three-filter system:
• Activated carbon filter for odors.
• High-efficiency pleated pre-filter extends HEPA filter life.
• HEPA filter traps at least 99.97% of 0.3 micron particles that pass through it.
• Rugged steel cabinet.
Product Specifications  Back To Top
Description Whole house HEPA Air Cleaner. F500A has standard cabinet for Mounting in conditioned spaces. Whole House HEPA Air Cleaner
Application Bypass Stand Alone
Airflow Max.-Capacity (cfm) 400 cfm nominal
Airflow Max.-Capacity (m³/hr) 680 m3/hr nominal
Efficiency Standard Efficiency ratings are based on American Society of Heating, Refrigerating and Air-Conditioning Engineers Standard 52.2-1999.
Efficiency Standard Efficiency ranges are defined for small particles, E1=0.3 to 1.0 microns; medium particles, E2=1.0 to 3.0 microns; and large particles, E3=3.0 to 10.0 microns.
Fractional Efficiency 99.97% (at 0.3 microns)
Electrical Ratings 120 Vac, 1.98A max.
Replacement Filters 32006026-001 Carbon Odor Filter (4 Pack), 32006027-001 2 inch Prefilter, 32006028-001 HEPA Filter
Additional Features Includes special HEPA AIRWATCH to remind homeowner when to change odor Filter, pre-Filter and HEPA Filter.
Type or Air Cleaner HEPA Air Cleaner
Frequency 60 Hz
Approvals, Canadian Standards Association Certified
Tradeline Value Tradeline

Literature and other Resources Download Back To Top
Sell Sheet - (F500 F500 Whole-House HEPA Air Cleaner)
Sell Sheet - (F500 F500 Whole-House HEPA Air Cleaner (French))
Product Data, Owners Guide - (F500 Whole House/Light Commercial HEPA Filtration System)
Download

Welcome

Login to My Account 
New User Registration