HOMEABOUT USPRODUCTSNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
>Air Cleaners
>Ultraviolet Air Treatment
>Ventilation
>Humidification
>Carbon Monoxide Detection
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
F100F1095
Media Air Cleaner, 25x22, with W8600A AIRWATCH

Locate Distributors Product Specifications   Literature and Documents
Overview
The F100F Media Air Cleaner captures a significant amount of the airborne particles from the air circulated through the unit. Recommended as the basic minimum air quality product. The F100F Media Air Cleaner includes cabinet, access door and FC100A pleated media filter, and W8600A Airwatch Indicator (optional on some models).

This product is obsolete. It can be purchased while supply lasts, or you can look for a replacement in the cross-reference.
Loading ...
Features

• High efficiency media filter captures particles as small as 0.3 microns.
• Applicable to all gas, oil and electric forced air furnaces and to compressor cooling up to 5 tons.
• Mounts in the return air duct.
• Rugged zinc-coated, roll-formed cabinet resists corrosion and can support weight of residential furnace and evaporator coil.
• Requires no electrical connections.
• Mounts in any position.
• Requires no maintenance except periodic media filter replacement.
• Quick and easy media filter replacement.
• Later upgrade to higher performing media or electronic air cleaner is easy.
Product Specifications  Back To Top
Description Entry level Media air cleaner, 4 inch extended Media.
Application Duct mounted
Dimensions (in.) 25 in. x 22 in.
Dimensions (mm) 635 mm x 559 mm
Airflow Max.-Capacity (cfm) 2000 cfm
Airflow Max.-Capacity (m³/hr) 3400 m³/hr
Efficiency Standard Efficiency ranges are defined for small particles, E1=0.3 to 1.0 microns; medium particles, E2=1.0 to 3.0 microns; and large particles, E3=3.0 to 10.0 microns.
Efficiency Standard Efficiency ratings are based on American Society of Heating, Refrigerating and Air-Conditioning Engineers Standard 52.2-1999.
Fractional Efficiency E1=25%, E2=62%, E3=85%
Replacement Filters FC100A1037, FC200E1037, FC100C1017
Minimum Efficiency Reporting Value (Media Filters Only) MERV 10
Static Pressure Drop (in. w.c.) 0.23 at 500 FPM
Additional Features Includes FC100A Filter and AIRWATCH indicator. 25 inch Door. Not upgradeable to EAC. Sized to fit most 3, 3.5, 4 and 5 ton air handlers from Carrier, Bryant, Rheem, York & ICP.
Type or Air Cleaner Media Air Cleaner
Approvals, Underwriters Laboratories Inc Filter Element: UL Listed, UL900, Class 2
Tradeline Value Tradeline

Literature and other Resources Download Back To Top
Direct Mail Postcard - (F100 F100 Media Air Cleaner)
Sell Sheet - (F100 F100 Media Air Cleaner)
5x7 postcard - (F100 F100 Media Air Cleaner)
Sell Sheet - (F100 F100 Whole-House Media Air Cleaner)
Form - (F100, F200, F300 F100, F200, F300 Whole Whole Media Air Cleaners (Filtration comparison form))
Direct Mail postcard - (F100 Whole-House Air Cleaner)
Product Data - (F100 Media Air Cleaner English/French)
Download

Welcome

Login to My Account 
New User Registration