HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
>Air Cleaners
>Dehumidification
>Humidification
>Ultraviolet Air Treatment
>Ventilation
>Carbon Monoxide Detection
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
F100F1004
Media Air Cleaner, 16x20, with W8600A AIRWATCH

Locate Distributors Product Specifications   Literature and Documents
Overview
The F100F Media Air Cleaner captures a significant amount of the airborne particles from the air circulated through the unit. Recommended as the basic minimum air quality product. The F100F Media Air Cleaner includes cabinet, access door and FC100A pleated media filter, and W8600A Airwatch Indicator (optional on some models).

Loading ...
Features

• High efficiency media filter captures particles as small as 0.3 microns.
• Applicable to all gas, oil and electric forced air furnaces and to compressor cooling up to 5 tons.
• Mounts in the return air duct.
• Rugged zinc-coated, roll-formed cabinet resists corrosion and can support weight of residential furnace and evaporator coil.
• Requires no electrical connections.
• Mounts in any position.
• Requires no maintenance except periodic media filter replacement.
• Quick and easy media filter replacement.
• Later upgrade to higher performing media or electronic air cleaner is easy.
Product Specifications  Back To Top
Description Entry level Media air cleaner, 4 inch extended Media.
Application Duct mounted
Dimensions (in.) 16 in. x 20 in.
Dimensions (mm) 406 mm x 508 mm
Airflow Max.-Capacity (cfm) 1200 cfm
Airflow Max.-Capacity (m³/hr) 2040 m³/hr
Efficiency Standard Efficiency ratings are based on American Society of Heating, Refrigerating and Air-Conditioning Engineers Standard 52.2-1999.
Efficiency Standard Efficiency ranges are defined for small particles, E1=0.3 to 1.0 microns; medium particles, E2=1.0 to 3.0 microns; and large particles, E3=3.0 to 10.0 microns.
Fractional Efficiency E1=25%, E2=62%, E3=85%
Replacement Filters FC100A1003, FC200E1003
Minimum Efficiency Reporting Value (Media Filters Only) MERV 10
Static Pressure Drop (in. w.c.) 0.23 at 500 FPM
Additional Features Includes FC100A Filter and AIRWATCH indicator.
Type or Air Cleaner Media Air Cleaner
Approvals, Underwriters Laboratories Inc Filter Element: UL Listed, UL900, Class 2
Tradeline Value Tradeline

Literature and other Resources Download Back To Top
Product Data - (F100 Media Air Cleaner English/French)
Sell Sheet - (F100 F100 Whole-House Media Air Cleaner)
Sell Sheet - (F100 F100 Media Air Cleaner)
Enviracaire Elite Electronic Air Cleaner Main(Photo_BW - Web Quality Image)
Enviracaire Elite Electronic Air Cleaner Main(Photo_BW - Print Quality Image)
Enviracaire Elite Air Cleaner Main(Photo_BW - Web Quality Image)
Enviracaire Elite Air Cleaner Main(Photo_BW - Print Quality Image)
Enviracaire Elite Electronic Air Cleaner Main(Photo_Color - Web Quality Image)
Enviracaire Elite Electronic Air Cleaner Main(Photo_Color - Print Quality Image)
Enviracaire Elite Air Cleaner Main(Photo_Color - Web Quality Image)
Enviracaire Elite Air Cleaner Main(Photo_Color - Print Quality Image)
F100 Front(Photo_Color - Web Quality Image)
F100_6in_color_300dpi Front(Photo_Color - Web Quality Image)
Media Air Cleaner Dimension(LineArt)
Media Air Cleaner Dimension(LineArt - Web Quality Image)
Media Air Cleaner Main(Photo_BW - Web Quality Image)
Media Air Cleaner Main(Photo_BW - Print Quality Image)
W8600A Ad Slick(LineArt)
W8600A Ad Slick(LineArt - Web Quality Image)
F100 Ad Slick(LineArt)
F100 Ad Slick(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram