HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
>Air Cleaners
>Dehumidification
>Humidification
>Ultraviolet Air Treatment
>Ventilation
>Carbon Monoxide Detection
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
ER150C2004
Energy Recovery Ventilator 150 CFM {ERV, Perfect Window, Fresh Air, Ventilation, heat and moisture transfer

Locate Distributors Product Specifications   Literature and Documents
Overview
Perfect Window™ Fresh Air Energy Recovery Ventilation Systems is Energy Recovery Ventilators provide proper levels of ventilation with energy savings by transferring heat and moisture between the exhaust and fresh air streams.

Loading ...
Features

• Includes heat/energy transfer core, pre-filters, and fan and blower assembly.
• Provides ventilation that helps contractors meet ASHRAE 62-89.
• Electronic ventilation fan timer option.
• Low voltage, high-speed override.
• Variable fan speed control.
• Easy-to-clean with a vacuum, cross-flow enthalpic core assures years of trouble-free operation.
• Insulated cabinet.
• Rugged steel cabinet.
• Quiet operation.
• Permanent (washable) pre-filters.
• Integral balancing dampers.
• Includes vibration isolation hardware and duct collars.
Product Specifications  Back To Top
Application Energy Recovery Ventilator
Temperature Recovery 0.79
Moisture Transfer Ratio 0.26
Airflow Capacity (external static pressure) 150 cfm (0.1 in. wc)
Defrost Control No Defrost
Type of Core Enthapy cross flow core
Current Draw, Nominal (minimum speed) 0.7 A
Current Draw, Nominal (maximum speed) 1.7 A
Electrical Ratings 120 Vac
Frequency 60 Hz
Characteristics Energy Recovery Ventilator 150 CFM, no defrost
Tradeline Value Tradeline

Literature and other Resources Download Back To Top
Product Data - (ER150 Perfect Window Fresh Air Ventilation Systems)
Supplement - (ER150C Perfect Window Fresh Air Ventilation System)
Sell Sheet - (ER150 Honeywell Ventilation Systems)
Specification Data - (ER150B2006 Energy Recovery Fresh Air Ventilation Systems)
Supplement - (ER150B Perfect Window Fresh Air Ventilation Systems)
Owners Manual - (ER150 Perfect Window Fresh Air Ventilation Systems)
Owners Manual - (ER150C Perfect Window Fresh Air Ventilation Systems)
ERV Ventilation Systems Parts List Exploded(LineArt)
ERV Ventilation Systems Parts List Exploded(LineArt - Web Quality Image)
Fresh Air Ventilation System Main(Photo_BW - Web Quality Image)
Fresh Air Ventilation System Main(Photo_BW - Print Quality Image)
Fresh Air Ventilation System Main(Photo_Color - Web Quality Image)
Fresh Air Ventilation System Main(Photo_Color - Print Quality Image)
WEATHER HOOD KIT USED WITH HR150B ER150B Front(LineArt - Web Quality Image)
WEATHER HOOD KIT USED WITH HR150B ER150B Front(LineArt - Print Quality Image)
WEATHER HOOD KIT USED WITH HR150B ER150B Front(Photo_BW - Web Quality Image)
WEATHER HOOD KIT USED WITH HR150B ER150B Front(Photo_BW - Print Quality Image)
WEATHER HOOD KIT USED WITH HR150B ER150B Front(Photo_Color - Web Quality Image)
WEATHER HOOD KIT USED WITH HR150B ER150B Front(Photo_Color - Print Quality Image)
WEATHER HOOD KIT USED WITH HR150B ER150B Front(Photo_Color - Web Quality Image)
WEATHER HOOD KIT USED WITH HR150B ER150B Front(Photo_Color - Print Quality Image)
BLOWER INTERFACE KIT FOR ER150B ER200B HR150B HR200B Front(Photo_BW - Web Quality Image)
BLOWER INTERFACE KIT FOR ER150B ER200B HR150B HR200B Front(Photo_BW - Print Quality Image)
BLOWER INTERFACE KIT FOR ER150B ER200B HR150B HR200B Front(Photo_BW - Web Quality Image)
BLOWER INTERFACE KIT FOR ER150B ER200B HR150B HR200B Front(Photo_BW - Print Quality Image)
BLOWER INTERFACE KIT FOR ER150B ER200B HR150B HR200B Front(Photo_Color - Web Quality Image)
BLOWER INTERFACE KIT FOR ER150B ER200B HR150B HR200B Front(Photo_Color - Print Quality Image)
BLOWER INTERFACE KIT FOR ER150B ER200B HR150B HR200B Front(Photo_Color - Web Quality Image)
BLOWER INTERFACE KIT FOR ER150B ER200B HR150B HR200B Front(Photo_Color - Print Quality Image)
Dimensions for HR150 HR200 or ER150 ER200 Dimension(LineArt)
Dimensions for HR150 HR200 or ER150 ER200 Dimension(LineArt - Web Quality Image)
Air Ventilation Systems Exploded(LineArt)
Air Ventilation Systems Exploded(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration