HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
>Hydronic Heating
>Water Flow Controls
>Water Quality
Training Materials & Product Literature


Processing ...
Environmental & Combustion Controls
DS05G1085
Threaded 1 1/4 in. Pressure Regulating Valve

Locate Distributors Product Specifications   Literature and Documents
Overview
Valves for new residential and light commercial construction, drip irrigation, and other applications requiring highly sensitive and accurate regulation. Easy DialSet® Adjustment (no gauge required).

Processing ...
Product Prices
DS05G1085/U

Features

• Dial is calibrated in 10 psi increments to allow quick and accurate adjustment of outlet pressure.
• Flow capacity and accuracy make the DS05 suitable for potable water service and most irrigation applications.
• High pressure (400 psi) inlet rating.
• Non-corroding unitized cartridge contains all working parts and is easily replaceable.
• Bronze body with stainless steel and engineered thermoplastic internal parts.
• Balanced single seat for accurate pressure output under varying inlet pressures.
• Inlet and outlet are internally threaded female NPT, and externally threaded for use with union assemblies.
• Built-in strainer and thermal bypass.
• One model can be used in low, standard or high pressure applications.
Product Specifications  Back To Top
Description Threaded 1 1/4 in. Pressure regulator Valve with single union, threaded tailpiece and gauge tap
Pipe Size (inch) 1 1/4 in.
Pipe Size (DN) DN32
Pipe Connections Female NPT threaded inlet and outlet. Externally threaded for unions.
Outlet Pressure Adjustment Range (psi) 22-150 psi
Max. Inlet Pressure Rating (psi) 400 psi
Materials Bronze (body), Fabric reinforced diaphragm, Stainless steel and engineered thermoplastics.
Gauge Tap none
Calibrated Adjustment Dial Yes
Dimensions (in.) 8 5/8 in. high x 6 in. long
Dimensions (mm) 218 mm high x 152 mm long
Reducing Ratio 10:1 maximum
Temperature Range (F) 180 F
Temperature Range (C) 82 C
Union Fittings Single-union threaded
Approvals, Canadian Standards Association Certified (B356)
Approvals, ASSE Certified (1003)
Approvals, IAPMO Listed

Literature and other Resources Download Back To Top
Sell Sheet - (DS05 DialSet Pressure Regulating Valve)
Product Data - (DS05C Dial-Set Pressure Regulating Valves)
Product Data - (DS05C Regulateurs de pression a cadran)
Sell Sheet - (DS05 & DS06 DS05/DS06 DialSet PR Valves (French))
Installation Instructions - (DS05C Dial Set Pressure Regulating Valves)
Catalog - (DS05 Count on One Brand For a Full Line of Hydronic Heating and Potable Water Solutions)
White Paper - (DS05 Honeywell Pressure Regulating Valve Flow vs. Fixture Units)
Pressure Regulator Valve Exploded gasket nut o-ring bonnet screen spring Exploded(LineArt)
Pressure Regulator Valve Exploded gasket nut o-ring bonnet screen spring Exploded(LineArt - Web Quality Image)
DS05 DialSet Pressure Regulating Valves Ad Slick(LineArt)
DS05 DialSet Pressure Regulating Valves Ad Slick(LineArt - Web Quality Image)
DS05 DialSet Pressure Regulating Valves Ad Slick(LineArt)
DS05 DialSet Pressure Regulating Valves Ad Slick(LineArt - Web Quality Image)
Exploded View of Diagram to display how to repair DS05 Exploded(LineArt)
Exploded View of Diagram to display how to repair DS05 Exploded(LineArt - Web Quality Image)
DialSet Pressure Reducing Valve 3 inch Main(Photo_BW - Web Quality Image)
DialSet Pressure Reducing Valve 3 inch Main(Photo_BW - Print Quality Image)
DialSet Pressure Reducing Valve 6 inch Main(Photo_BW - Web Quality Image)
DialSet Pressure Reducing Valve 6 inch Main(Photo_BW - Print Quality Image)
DialSet Pressure Reducing Valve 3 inch Main(Photo_Color - Web Quality Image)
DialSet Pressure Reducing Valve 3 inch Main(Photo_Color - Print Quality Image)
DialSet Pressure Reducing Valve 6 inch Main(Photo_Color - Web Quality Image)
DialSet Pressure Reducing Valve 6 inch Main(Photo_Color - Print Quality Image)
Dial Set Pressure Regulating Valves Multiple Parts(Photo_BW - Web Quality Image)
Dial Set Pressure Regulating Valves Multiple Parts(Photo_BW - Print Quality Image)
Dial Set Pressure Regulating Valves Multiple Parts(Photo_Color - Web Quality Image)
Dial Set Pressure Regulating Valves Multiple Parts(Photo_Color - Print Quality Image)
Dimensions of DS05 Pressure Regulating Valve Dimension(LineArt)
Dimensions of DS05 Pressure Regulating Valve Dimension(LineArt - Web Quality Image)
DS05 DialSet Pressure Regulating Valves Ad Slick(LineArt)
DS05 DialSet Pressure Regulating Valves Ad Slick(LineArt - Web Quality Image)
Regulating Valve Main(Photo_BW - Web Quality Image)
Regulating Valve Main(Photo_BW - Print Quality Image)
DS05 DialSet Pressure Regulating Valves Ad Slick(LineArt)
DS05 DialSet Pressure Regulating Valves Ad Slick(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration