HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
DP3030B5002
Contactor

Locate Distributors Product Specifications   Literature and Documents
Overview
These three pole definite purpose electromagnetically operated contactors provide switching for starting of induction motors.

Loading ...
Features

• Meet the most demanding ARI requirement, ARI-780 Standard.
• Class H high temperature insulated coils are standard on 3 pole contactors.
• Shrouded coils on 3 pole (25A to 60A) models protect the coil from harsh environment factors.
• Multiple mounting holes and slots for convenient, interchangeable mounting with most competitive devices.
• Full array of replacement coils, contact sets and accessories available.
Product Specifications  Back To Top
Description Contactor
Application PowerPro Definite Purpose Contactor
Coil Ratings Voltage 120 Vac
Poles 3
Electrical Connections (main) #10-32 combination head screws
Contact Connections (coil) 1/4 in. quick-connects and #6 screws
Dimensions (in.) 3.1 in. high x 3.62 in. wide x 2.4 in. deep
Dimensions (mm) 79 mm high x 92 mm wide x 61 mm deep
Temperature Range (F) -4 F to +149 F
Temperature Range (C) -20 C to +65 C
Contact Electrical Ratings (AFL @ 277, 480, 600 Vac) 30 A @ 240/277 Vac, 480 Vac, 600 Vac
Contact Electrical Ratings (Resistive @ 277, 480, 600 Vac) 40 A @ 240/277 Vac, 480 Vac, 600 Vac
Approvals, Underwriters Laboratories Inc Component Recognized: File No. 14480, Guide No. NLDX2
Approvals, Canadian Standards Association Certified: File No. LR6535
Tradeline Value Tradeline

Literature and other Resources Download Back To Top
24 Vac 3 pole Contactor Main(Photo_BW - Web Quality Image)
24 Vac 3 pole Contactor Main(Photo_BW - Print Quality Image)
24 Vac 3 pole Contactor Main(Photo_BW - Web Quality Image)
24 Vac 3 pole Contactor Main(Photo_BW - Print Quality Image)
24 Vac 3 pole Contactor Main(Photo_Color - Web Quality Image)
24 Vac 3 pole Contactor Main(Photo_Color - Print Quality Image)
24 Vac 3 pole Contactor Main(Photo_Color - Web Quality Image)
24 Vac 3 pole Contactor Main(Photo_Color - Print Quality Image)
DP3030 PowerPro 3 pole contactor Ad Slick(LineArt)
DP3030 PowerPro 3 pole contactor Ad Slick(LineArt - Web Quality Image)
DP3030 1000 Series 3 pole contactor Ad Slick(LineArt)
DP3030 1000 Series 3 pole contactor Ad Slick(LineArt - Web Quality Image)
DP3040 PowerPro Contractor Ad Slick(LineArt)
DP3040 PowerPro Contractor Ad Slick(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration