HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
DP2030B1002
120 Vac 2 pole Definite Purpose Contactor

Locate Distributors Product Specifications   Literature and Documents
Overview
These electromagnetically-operated Definite Purpose Contactors provide switching for starting induction motors.

Loading ...
Features

• Silver cadmium oxide contacts provide long life under demanding duty cycles.
• Low profile design allows for more wiring room.
• Multiple mounting holes and slots for convenient, interchangeable mounting with most competitive devices.
Product Specifications  Back To Top
Description 120 Vac 2 pole Definite Purpose Contactor
Application Economy Definite Purpose Contactor
Coil Ratings Voltage 120 Vac
Poles 2
Electrical Connections (main) #10 combination head screws
Contact Connections (coil) double 1/4 in. quick-connects
Dimensions (in.) 2.2 in. high x 3.31 in. wide x 2.17 in. deep
Dimensions (mm) 56 mm high x 84 mm wide x 55 mm deep
Temperature Range (F) -4 F to +149 F
Temperature Range (C) -20 C to +65 C
Contact Electrical Ratings (AFL @ 277, 480, 600 Vac) 30 A @ 240/277 Vac, 480 Vac, 600 Vac
Contact Electrical Ratings (Resistive @ 277, 480, 600 Vac) 40 A @ 240/277 Vac, 480 Vac, 600 Vac
Approvals, Underwriters Laboratories Inc Component Recognized: File No. 14480, Guide No. NLDX2
Approvals, Canadian Standards Association Certified: File No. LR6535

Literature and other Resources Download Back To Top
Installation Instructions - (DP2030 Definite Purpose (DP) Contactors)
Definite purpose two pole contactors 3 inch Main(Photo_BW - Web Quality Image)
Definite purpose two pole contactors 3 inch Main(Photo_BW - Print Quality Image)
Definite purpose two pole contactors 6 inch Main(Photo_BW - Web Quality Image)
Definite purpose two pole contactors 6 inch Main(Photo_BW - Print Quality Image)
Definite purpose two pole contactors 3 inch Main(Photo_Color - Web Quality Image)
Definite purpose two pole contactors 3 inch Main(Photo_Color - Print Quality Image)
Definite purpose two pole contactors 6 inch Main(Photo_Color - Web Quality Image)
Definite purpose two pole contactors 6 inch Main(Photo_Color - Print Quality Image)
DP2030 PowerPro 2 pole contactor Ad Slick(LineArt)
DP2030 PowerPro 2 pole contactor Ad Slick(LineArt - Web Quality Image)
DP2030 Economy 2-Pole Contactor Ad Slick(LineArt)
DP2030 Economy 2-Pole Contactor Ad Slick(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration