Quality & Safety
Our Company
Our History
Homes
Buildings University
Press Releases
Communications
Product Information
Upcoming Events
Homes
Buildings
Bulletins
Links
Point of Purchase Items
General
Catalog
Account
Ordering
Demo
HOME
ABOUT US
PRODUCTS
TRAINING
NEWS & EVENTS
SUPPORT & RESOURCES
CONTACT US
HELP
VIEW QUOTE
Product Search
Buildings
Homes
Applications & Downloads
Cross Reference
Product Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>
Contactors
>
Defrost Controls
>
Electronic Timer Boards
>
Flue Dampers
>
Pilots, Thermocouples and Ignition
>
Gas Ignition Controls
>
Gas Valves for Residential
>
Aquastats (OTC Aquatrols)
>
Integrated Furnace Controls
>
Oil Heating Valves
>
Oil Primary Controls
>
Pressure Switches
>
Relays and Controls
>
Transformers
EnviraCOM Communications
Water Control
Training Materials & Product Literature
Loading ...
Tradeline Catalog Printed Version (66 MB)
Tradeline Catalog CD-ROM version (66 MB)
ACI Contractor
Residential Contractor
Distributor
> DP1040
DP1040A5004
24 Vac 1 pole Definite Purpose Contactor
Locate Distributors
Product Specifications
Literature and Documents
Loading ...
Product Specifications
Back To Top
Description
24 Vac 1 pole Definite Purpose Contactor
Application
PowerPro Definite Purpose Contactor
Coil Ratings Voltage
24 Vac
Poles
1 with shunt
Electrical Connections (main)
#10-32 combination head screws
Contact Connections (coil)
1/4 in. quick-connects
Dimensions (in.)
2.36 in. high x 3.2 in. wide x 2.0 in. deep
Dimensions (mm)
60 mm high x 81 mm wide x 51 mm deep
Temperature Range (F)
-4 F to +149 F
Temperature Range (C)
-20 C to +65 C
Contact Electrical Ratings (AFL @ 277, 480, 600 Vac)
40 A @ 240/277 Vac
Contact Electrical Ratings (Resistive @ 277, 480, 600 Vac)
55 A @ 240/277 Vac
Approvals, Underwriters Laboratories Inc
Component Recognized: File No. 14480, Guide No. NLDX2
Approvals, Canadian Standards Association
Certified: File No. LR6535
Tradeline Value
Tradeline
Literature and other Resources Download
Back To Top
Installation Instructions - (DP1040 Definite Purpose (DP) Contactors)
DP1040 PowerPro 1 and 2 pole Contactors Ad Slick(LineArt)
DP1040 PowerPro 1 and 2 pole Contactors Ad Slick(LineArt - Web Quality Image)
Download
Welcome
Login to My Account
New User Registration
Find Quote