HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
>Air Cleaners
>Dehumidification
>Humidification
>Ultraviolet Air Treatment
>Ventilation
>Carbon Monoxide Detection
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
DG115EZIAQ
TrueIAQ Digital IAQ Control

Locate Distributors Product Specifications   Literature and Documents
Overview
TrueIAQ® allows you to program your air quality and fan settings individually, or as a system for increased comfort and energy savings. Plus, TrueIAQ® will automatically adjust settings for changes in outside temperature and humidity, and provides maintenance reminders to help keep your equipment operating at peak efficiency. For true indoor air quality control, choose TrueIAQ®.

Loading ...
Features

• Setting changes can be made easily with the touch of a button.
• Manages humidification, dehumidification, ventilation and bathroom fans from a central point in your home.
• Simultaneously displays both indoor and outdoor temperature and humidity levels on-screen. Automatically adjusts inside settings based on outdoor conditions.
• Include individual air quality enhancements to your system with TrueIAQ®, or integrate them all as part of a total air quality system.
• Intuitive digital backlit display.
Product Specifications  Back To Top
Description Digital control for IAQ equipment
Application Integrated control of your home's humidification, dehumidification, ventilations and even bathroom fans into a single device with Honeywell's TrueIAQ® Control.
Type Steam
Voltage 120 Vac
Electrical Ratings (120 Vac, Full Load) 2.0A at 24 Vac, humidifier, dehumidifier, vent contacts
Color White
Mounting Duct or Remote Mount (up to 20 feet)
Temperature Range (C) 1.1C-40C
Operating Humidity Range (% RH) 95% RH at 95 F, non-condensing
Dimensions (in.) 19 in. high x 11 1/4 in. wide x 9 in. deep
Includes TrueIAQ control and outdoor sensor for temperature and humidity
Used With Outdoor temp/humidity sensor (included)

Literature and other Resources Download Back To Top
Owner's Guide - (DG115EZIAQ TrueIAQ - Digital IAQ Control)
Owners Manual - (DG115EZIAQ TrueIAQ - Digital IAQ Control)
User Guide - (DG115EZIAQ TrueIAQ Owner's Guide)
TrueIAQ Digital Humidistat Main(Photo_BW - Web Quality Image)
TrueIAQ Digital Humidistat Main(Photo_BW - Print Quality Image)
TrueIAQ Digital Humidistat Main(Photo_Color - Web Quality Image)
TrueIAQ Digital Humidistat Main(Photo_Color - Print Quality Image)
Automatic Digital IAQ Control Main(Photo_BW - Web Quality Image)
Automatic Digital IAQ Control Main(Photo_BW - Print Quality Image)
Automatic Digital IAQ Control Main(Photo_BW - Web Quality Image)
Automatic Digital IAQ Control Main(Photo_BW - Print Quality Image)
Automatic Digital IAQ Control Main(Photo_Color - Web Quality Image)
Automatic Digital IAQ Control Main(Photo_Color - Print Quality Image)
Automatic Digital IAQ Control Main(Photo_Color - Web Quality Image)
Automatic Digital IAQ Control Main(Photo_Color - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration